|
|
|
|
Product InformationFeatures
Bluetooth Is a trademark of Texas Instruments Description
The TPS718xx and TPS719xx families of low-dropout (LDO) regulators offer a high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses while consuming a very low 90µA (typical) at no load ground current with both LDOs enabled. The TPS719xx also provides an active pulldown circuit to quickly discharge output loads. The TPS718xx and TPS719xx are stable with ceramic capacitors and use an advanced BiCMOS fabrication process to yield a typical dropout voltage of 230mV at 200mA output loads. The TPS718xx and TPS719xx also use a precision voltage reference and feedback loop to achieve 3% overall accuracy over all load, line, process, and temperature variations. Both families of devices are fully specified from TJ = -40°C to +125°C and are offered in 2mm × 2mm SON-6 and 6-ball Wafer Chip-Scale (WCSP) packages that are ideal for applications such as mobile handsets and WLAN that require good thermal dissipation while maintaining a very small footprint. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPS71825-12DRVR | ACTIVE | -40 to 125 | 0.70 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | |
| TPS71825-12DRVT | ACTIVE | -40 to 125 | 0.75 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:06 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPS71825-12DRVR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksTPS71825-12DRVT | |||
| Americas | Arrow | 500 | |
| Avnet | 1k | ||
| Newark | 500 | ||
| Asia | Farnell Asia | 250 | |
| Europe | Avnet-SILICA | 250 | |
| Farnell | 250 | ||
| Spoerle | 250 | ||
| Worldwide | DigiKey | 292 | |
| Mouser Electronics | 500 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS71825-12DRVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS71825-12DRVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS71825-12 

No Tags are Available for this Part Number