TPS71918-13 Status: PREVIEW

Dual, 200mA Output, Low Noise, High PSRR Low Dropout Regulator


      
         
Alert me about changes<br/>to this product

 TPS71812-33 TPS71818-27 TPS71818-33 TPS71825-12 TPS71828-28 TPS71828-30 TPS71913-28 TPS71918-12 TPS71918-13TPS71918-28 TPS71921-22 TPS71926-15 TPS71928-28 TPS719285-285 TPS71933-28 TPS71933-33 TPS71936-315 
Iout(Max)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Iout2(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2   0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Vdo(Typ)(mV)230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  
Iq(Typ)(uA) 90  90  90  90    90  90    90  90  90  90  90  90  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  0.9  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  
Fixed Output Options(V)1.2/3.3  1.8/2.7  1.8,3.3  2.5,1.2  2.8/2.8  2.8/3  1.3/2.8  1.2/1.8  1.8,1.3  1.8,2.8  2.1,2.2  2.6/1.5  2.8/2.8  2.85,2.85  3.3/2.8  3.3/3.3  3.6,3.15  
Accuracy(%)3  3  3  3   3  3  3  3    3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Pin/Package6SON  6DSBGA  6SON  6SON  6DSBGA  6SON  6SON  6SON  6DSBGA  6SON  6SON  6SON  6SON  6SON  6SON  6SON  6SON  
Vout2(Min)(V)0.9  1.8  3.3  1.2  2.8  0.9  0.9  1.2  1.3   2.2  1.5  2.8  2.85  2.8  3.3  3.15  
Vout2(Max)(V)3.6  1.8  3.3  1.2  2.8  3.6  3.6  1.2  1.3   2.2  1.5  2.8  2.85  2.8  3.3  3.15  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Vout(Min)(V)0.9  2.7  1.8  2.5  2.8  0.9  0.9  1.8  1.8   2.1  2.6  2.8  2.85  3.3  3.3  3.6  
Vout(Max)(V)3.6  2.7  1.8  2.5  2.8  3.6  3.6  1.8  1.8   2.1  2.6  2.8  2.85  3.3  3.3  3.6  
PSRR @ 100KHz(Typ)(dB)58  58  58  58  58  58  58  58  58   58  58  58  58  58  58  58  
Regulated Outputs(#)2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory Not AvailableInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Product Information

Features

  • Dual, 200mA High-Performance LDOs
  • Low Total Quiescent Current: 90µA with Both LDOs Enabled
  • Low Noise: 70µVRMS/V
  • Active Output Pulldown (TPS719xx)
  • Independent Enables for Each LDO
  • PSRR: 65dB at 1kHz, 45dB at 1MHz
  • Available in Multiple Fixed-Output Voltage Combinations from 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • Fast Start-Up Time: 160µs
  • Over-Current, Over-Temperature and Under-Voltage Protection
  • Low Dropout: 230mV at 200mA
  • Stable with 1µF Ceramic Output Capacitor
  • Available in 2mm × 2mm SON-6 and 6-Ball WCSP Packages
  • APPLICATIONS
    • Digital Cameras and Camera Modules
    • Cellular Camera and TV Phones
    • Wireless LAN, Bluetooth
    • Handheld Products

Bluetooth Is a trademark of Texas Instruments
All other trademarks are the property of their respective owner

Description

The TPS718xx and TPS719xx families of low-dropout (LDO) regulators offer a high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses while consuming a very low 90µA (typical) at no load ground current with both LDOs enabled. The TPS719xx also provides an active pulldown circuit to quickly discharge output loads. The TPS718xx and TPS719xx are stable with ceramic capacitors and use an advanced BiCMOS fabrication process to yield a typical dropout voltage of 230mV at 200mA output loads. The TPS718xx and TPS719xx also use a precision voltage reference and feedback loop to achieve 3% overall accuracy over all load, line, process, and temperature variations. Both families of devices are fully specified from TJ = -40°C to +125°C and are offered in 2mm × 2mm SON-6 and 6-ball Wafer Chip-Scale (WCSP) packages that are ideal for applications such as mobile handsets and WLAN that require good thermal dissipation while maintaining a very small footprint.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsSamples
TPS71918-13YZCRPREVIEW-40 to 125DSBGA (YZC) | 6 Not Available
TPS71918-13YZCTPREVIEW-40 to 125DSBGA (YZC) | 6 Not Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS71918-13 Help

Datasheet

Application Notes

View Application Notes for Dual Channel LDO

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here