TPS71926-15 Status: ACTIVE

Dual 200mA Output, Low Noise, High PSRR, Low Dropout, Linear Regulator


      
         
Alert me about changes<br/>to this product

 TPS71812-33 TPS71818-27 TPS71818-33 TPS71825-12 TPS71828-28 TPS71828-30 TPS71913-28 TPS71918-12 TPS71918-13 TPS71918-28 TPS71921-22 TPS71926-15TPS71928-28 TPS719285-285 TPS71933-28 TPS71933-33 TPS71936-315 
Iout(Max)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Iout2(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2   0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Vdo(Typ)(mV)230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  
Iq(Typ)(uA) 90  90  90  90    90  90    90  90  90  90  90  90  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  0.9  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  
Fixed Output Options(V)1.2/3.3  1.8/2.7  1.8,3.3  2.5,1.2  2.8/2.8  2.8/3  1.3/2.8  1.2/1.8  1.8,1.3  1.8,2.8  2.1,2.2  2.6/1.5  2.8/2.8  2.85,2.85  3.3/2.8  3.3/3.3  3.6,3.15  
Accuracy(%)3  3  3  3   3  3  3  3    3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Pin/Package6SON  6DSBGA  6SON  6SON  6DSBGA  6SON  6SON  6SON  6DSBGA  6SON  6SON  6SON  6SON  6SON  6SON  6SON  6SON  
Vout2(Min)(V)0.9  1.8  3.3  1.2  2.8  0.9  0.9  1.2  1.3   2.2  1.5  2.8  2.85  2.8  3.3  3.15  
Vout2(Max)(V)3.6  1.8  3.3  1.2  2.8  3.6  3.6  1.2  1.3   2.2  1.5  2.8  2.85  2.8  3.3  3.15  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Vout(Min)(V)0.9  2.7  1.8  2.5  2.8  0.9  0.9  1.8  1.8   2.1  2.6  2.8  2.85  3.3  3.3  3.6  
Vout(Max)(V)3.6  2.7  1.8  2.5  2.8  3.6  3.6  1.8  1.8   2.1  2.6  2.8  2.85  3.3  3.3  3.6  
PSRR @ 100KHz(Typ)(dB)58  58  58  58  58  58  58  58  58   58  58  58  58  58  58  58  
Regulated Outputs(#)2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory Not AvailableInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS71913-28: Dual, 200mA Output, Low Noise High PSRR, Low Dropout Linear Regulator in 2mm x 2mm SON Package

Product Information

Features

  • Dual, 200mA High-Performance LDOs
  • Low Total Quiescent Current: 90µA with Both LDOs Enabled
  • Low Noise: 70µVRMS/V
  • Active Output Pulldown (TPS719xx)
  • Independent Enables for Each LDO
  • PSRR: 65dB at 1kHz, 45dB at 1MHz
  • Available in Multiple Fixed-Output Voltage Combinations from 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • Fast Start-Up Time: 160µs
  • Over-Current, Over-Temperature and Under-Voltage Protection
  • Low Dropout: 230mV at 200mA
  • Stable with 1µF Ceramic Output Capacitor
  • Available in 2mm × 2mm SON-6 and 6-Ball WCSP Packages
  • APPLICATIONS
    • Digital Cameras and Camera Modules
    • Cellular Camera and TV Phones
    • Wireless LAN, Bluetooth
    • Handheld Products

Bluetooth Is a trademark of Texas Instruments
All other trademarks are the property of their respective owner

Description

The TPS718xx and TPS719xx families of low-dropout (LDO) regulators offer a high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses while consuming a very low 90µA (typical) at no load ground current with both LDOs enabled. The TPS719xx also provides an active pulldown circuit to quickly discharge output loads. The TPS718xx and TPS719xx are stable with ceramic capacitors and use an advanced BiCMOS fabrication process to yield a typical dropout voltage of 230mV at 200mA output loads. The TPS718xx and TPS719xx also use a precision voltage reference and feedback loop to achieve 3% overall accuracy over all load, line, process, and temperature variations. Both families of devices are fully specified from TJ = -40°C to +125°C and are offered in 2mm × 2mm SON-6 and 6-ball Wafer Chip-Scale (WCSP) packages that are ideal for applications such as mobile handsets and WLAN that require good thermal dissipation while maintaining a very small footprint.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TPS71926-15DRVRACTIVE-40 to 1250.55 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this Symbol
TPS71926-15DRVRG4ACTIVE-40 to 1250.55 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this Symbol
TPS71926-15DRVTACTIVE-40 to 1250.65 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS71926-15DRVTG4ACTIVE-40 to 1250.65 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:02 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksTPS71926-15DRVR
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 4 WeeksTPS71926-15DRVRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksTPS71926-15DRVT
WorldwideDigiKey  Available
Mouser Electronics 150
TI Lead Time*: 4 WeeksTPS71926-15DRVTG4
EuropeEBV Elektronik 125
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS71926-15DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS71926-15DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS71926-15DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS71926-15DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS71926-15 Help

Datasheet

Application Notes

View Application Notes for Dual Channel LDO

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TPS71933-28EVM-213 Evaluation ModuleTPS71933-28EVM-213Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS71913-28 Dual, 200mA Output, Low Noise High PSRR, Low Dropout Linear Regulator in 2mm x 2mm SON Package LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here