TPS71928-28 Status: ACTIVE

Dual 200mA Output, Low Noise, High PSRR, Low Dropout, Linear Regulator


      
         
Alert me about changes<br/>to this product

 TPS71812-33 TPS71818-27 TPS71818-33 TPS71825-12 TPS71828-28 TPS71828-30 TPS71913-28 TPS71918-12 TPS71918-13 TPS71918-28 TPS71921-22 TPS71926-15 TPS71928-28TPS719285-285 TPS71933-28 TPS71933-33 TPS71936-315 
Iout(Max)(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Iout2(A)0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2  0.2   0.2  0.2  0.2  0.2  0.2  0.2  0.2  
Vdo(Typ)(mV)230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  230  
Iq(Typ)(uA) 90  90  90  90    90  90    90  90  90  90  90  90  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  2.7  0.9  2.7  2.7  2.7  2.7  2.7  2.7  2.7  
Vin(Max)(V)6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  6.5  
Fixed Output Options(V)1.2/3.3  1.8/2.7  1.8,3.3  2.5,1.2  2.8/2.8  2.8/3  1.3/2.8  1.2/1.8  1.8,1.3  1.8,2.8  2.1,2.2  2.6/1.5  2.8/2.8  2.85,2.85  3.3/2.8  3.3/3.3  3.6,3.15  
Accuracy(%)3  3  3  3   3  3  3  3    3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Pin/Package6SON  6DSBGA  6SON  6SON  6DSBGA  6SON  6SON  6SON  6DSBGA  6SON  6SON  6SON  6SON  6SON  6SON  6SON  6SON  
Vout2(Min)(V)0.9  1.8  3.3  1.2  2.8  0.9  0.9  1.2  1.3   2.2  1.5  2.8  2.85  2.8  3.3  3.15  
Vout2(Max)(V)3.6  1.8  3.3  1.2  2.8  3.6  3.6  1.2  1.3   2.2  1.5  2.8  2.85  2.8  3.3  3.15  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Vout(Min)(V)0.9  2.7  1.8  2.5  2.8  0.9  0.9  1.8  1.8   2.1  2.6  2.8  2.85  3.3  3.3  3.6  
Vout(Max)(V)3.6  2.7  1.8  2.5  2.8  3.6  3.6  1.8  1.8   2.1  2.6  2.8  2.85  3.3  3.3  3.6  
PSRR @ 100KHz(Typ)(dB)58  58  58  58  58  58  58  58  58   58  58  58  58  58  58  58  
Regulated Outputs(#)2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  2  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory Not AvailableInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS728185315: Single Output LDO, 200mA, Dual Level Fixed (1.85V or 3.15V) with Vset Pin
  • TPS60230: 5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN
  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • Product Information

    Features

    • Dual, 200mA High-Performance LDOs
    • Low Total Quiescent Current: 90µA with Both LDOs Enabled
    • Low Noise: 70µVRMS/V
    • Active Output Pulldown (TPS719xx)
    • Independent Enables for Each LDO
    • PSRR: 65dB at 1kHz, 45dB at 1MHz
    • Available in Multiple Fixed-Output Voltage Combinations from 0.9V to 3.6V Using Innovative Factory EEPROM Programming
    • Fast Start-Up Time: 160µs
    • Over-Current, Over-Temperature and Under-Voltage Protection
    • Low Dropout: 230mV at 200mA
    • Stable with 1µF Ceramic Output Capacitor
    • Available in 2mm × 2mm SON-6 and 6-Ball WCSP Packages
    • APPLICATIONS
      • Digital Cameras and Camera Modules
      • Cellular Camera and TV Phones
      • Wireless LAN, Bluetooth
      • Handheld Products

    Bluetooth Is a trademark of Texas Instruments
    All other trademarks are the property of their respective owner

    Description

    The TPS718xx and TPS719xx families of low-dropout (LDO) regulators offer a high power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient responses while consuming a very low 90µA (typical) at no load ground current with both LDOs enabled. The TPS719xx also provides an active pulldown circuit to quickly discharge output loads. The TPS718xx and TPS719xx are stable with ceramic capacitors and use an advanced BiCMOS fabrication process to yield a typical dropout voltage of 230mV at 200mA output loads. The TPS718xx and TPS719xx also use a precision voltage reference and feedback loop to achieve 3% overall accuracy over all load, line, process, and temperature variations. Both families of devices are fully specified from TJ = -40°C to +125°C and are offered in 2mm × 2mm SON-6 and 6-ball Wafer Chip-Scale (WCSP) packages that are ideal for applications such as mobile handsets and WLAN that require good thermal dissipation while maintaining a very small footprint.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
    TPS71928-28DRVRACTIVE-40 to 1250.55 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this Symbol
    TPS71928-28DRVRG4ACTIVE-40 to 1250.55 | 1kuSON (DRV) | 6 3000 | LARGE T&R Download CAD Format for this Symbol
    TPS71928-28DRVTACTIVE-40 to 1250.65 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
    TPS71928-28DRVTG4ACTIVE-40 to 1250.65 | 1kuSON (DRV) | 6 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:02 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 4 WeeksTPS71928-28DRVR
    AsiaWPI >1k
    WorldwideDigiKey 285
    Mouser Electronics >1k
    TI Lead Time*: 4 WeeksTPS71928-28DRVRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksTPS71928-28DRVT
    AmericasArrow 250
    WorldwideDigiKey  Available
    Mouser Electronics 500
    TI Lead Time*: 4 WeeksTPS71928-28DRVTG4
    EuropeEBV Elektronik 125
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS71928-28DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS71928-28DRVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS71928-28DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS71928-28DRVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS71928-28 Help

    Datasheet

    Application Notes

    View Application Notes for Dual Channel LDO

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    TPS71933-28EVM-213 Evaluation ModuleTPS71933-28EVM-213Texas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS728185315 Single Output LDO, 200mA, Dual Level Fixed (1.85V or 3.15V) with Vset Pin LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TPS60230 5-Channel, Current-regulated 125-mA Charge Pump for White LED Backlight in 3x3 QFN INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS TI customers also evaluated this product.
    TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
    TPS73501 Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    TPS51124 Dual, Synchronous Step Down Controller for Low Voltage System Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    TPS715A33 Single Output LDO, 80mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    BQ24125 Single Chip Switchmode Li-Ion and Li-Polymer Charge Management IC with Enhanced EMI Performance BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
    TPS61058 High Power Single Cell White LED Driver with 1.1A Switch, in 3x3 QFN LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
    BQ24105 Standalone Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 Cells BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
    BQ24721C Smart Battery Charger with SMBus and System Power Selector, Softer Turn-On BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here