Customers Who Evaluated This Product Also Evaluated
TPS76301: Single Output LDO, 150mA, Adj.(1.5 to 6.0V), Low Quiescent Current, Thermal Protection
TPS79601: Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR
TPS3802K33: Ultra-Small Supply Voltage Supervisors
PTH05060W: 10 A, 5-V Input Non-Isolated Wide Adjust Module
TPS3823-33: Supply Voltage Supervisor w/Watchdog input and manual reset
Product Information
Features
150-mA LDO
Available in 1.5-V, 1.6-V, 1.8-V Fixed-Output and Adjustable (1.2-V to 2.5-V) Versions
Low Input Voltage Requirement (Down to 1.8 V)
Small Output Capacitor, 0.1-µF
Dropout Voltage Typically 200 mV at 150 mA
Less Than 1 µA Quiescent Current in Shutdown Mode
Thermal Protection
Over Current Limitation
5-Pin SOT-23 (DBV) Package
APPLICATIONS
Portable Communication Devices
Battery Powered Equipment
PCMCIA Cards
Personal Digital Assistants
Modems
Bar Code Scanners
Backup Power Supplies
SMPS Post Regulation
Internet Audio
Description
The TPS721xx family of LDO regulators is available in fixed voltage options that are commonly used to power the latest DSPs and microcontrollers with an adjustable option ranging from 1.22 V to 2.5 V. These regulators can be used in a wide variety of applications ranging from portable, battery-powered equipment to PC peripherals. The family features operation over a wide range of input voltages (1.8 V to 5.5 V) and low dropout voltage (150 mV at full load). Therefore, compared to many other regulators that require 2.5-V or higher input voltages for operation, these regulators can be operated directly from two AAA batteries. Also, the typical quiescent current (ground pin current) is low, starting at 85 µA during normal operation and 1 µA in shutdown mode.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:06 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.