|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS726xx family of 1-A low-dropout (LDO) linear regulators has fixed voltage options available that are commonly used to power the latest DSPs, FPGAs, and microcontrollers. The integrated supervisory circuitry provides an active low RESET signal when the output falls out of regulation. The no capacitor/any capacitor feature allows the customer to tailor output transient performance as needed. Therefore, compared to other regulators capable of providing the same output current, this family of regulators can provide a stand alone power supply solution or a post regulator for a switch mode power supply. These regulators operate over a wide range of input voltages (1.8 V to 6 V) and have very low dropout (170 mV at 1-A). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS72618DCQ | ACTIVE | 1.20 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | Purchase Samples | |||
| TPS72618DCQG4 | ACTIVE | 1.20 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | Purchase Samples | |||
| TPS72618DCQR | ACTIVE | 1.10 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | ||||
| TPS72618DCQRG4 | ACTIVE | 1.10 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| TPS72618KTT | OBSOLETE | -40 to 125 | DDPAK/TO-263 (KTT) | 5 | View | Not Available | ||||
| TPS72618KTTR | ACTIVE | 1.30 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS72618KTTRG3 | ACTIVE | 1.30 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS72618KTTT | ACTIVE | -40 to 125 | 1.30 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||
| TPS72618KTTTG3 | ACTIVE | -40 to 125 | 1.30 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:06 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS72618DCQ | |||
| Americas | Arrow | 71 | |
| Avnet | 235 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 70 | ||
| TI Lead Time*: 14 WeeksTPS72618DCQG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS72618DCQR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTPS72618DCQRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS72618KTTR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS72618KTTRG3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS72618KTTT | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 14 WeeksTPS72618KTTTG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS72618DCQ | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS72618DCQG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS72618DCQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS72618DCQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS72618KTTR | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS72618KTTRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS72618KTTT | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS72618KTTTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS72618 
View Application Notes for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package | DEM-SOT223LDO | Texas Instruments | Development Boards/EVMs |
| TPS72518 Evaluation Module | TPS72518EVM-207 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS79618 | Single Output LDO, 1.0A, Fixed(1.8V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number