TPS72625 Status: ACTIVE

Single Output LDO, 1.0A, Fixed(2.5V), Any cap, Low Input Voltage, Integrated SVS


      
         
Alert me about changes<br/>to this product

 TPS72615 TPS72616 TPS72618 TPS72625
Iout(Max)(A)1  1  1  1  
Vdo(Typ)(mV)310  280  210  170  
Iq(Typ)(mA)0.075  0.075  0.075  0.075  
Vin(Min)(V)1.8  1.8  1.8  1.8  
Vin(Max)(V)6  6  6  6  
Vout(Min)(V)1.5  1.6  1.8  2.5  
Vout(Max)(V)1.5  1.9  2.2  2.5  
Accuracy(%)2  2  2  2  
Output Capacitor TypeCapacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V)1.5  1.6  1.8  2.5  
Pin/Package5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  5DDPAK/TO-263, 6SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS54316: Low Input Voltage 3A Synchronous Buck Converter with 3.3V Output
  • Product Information

    Features

    • 1-A Low-Dropout Regulator Supports Input Voltages Down to 1.8-V
    • Available in 1.26-V, 1.5-V, 1.6-V, 1.8-V, 2.5-V
    • Stable With Any Type/Value Output Capacitor
    • ±2% Output Voltage Tolerance Over Line, Load, and Temperature (-40°C to +125°C)
    • Integrated Supervisor (SVS) With 200-ms
      RESET Delay Time
    • Low 170-mV Dropout Voltage at 1 A (TPS72625)
    • Low 210-&micor;A Ground Current at Full Load
    • Less than 1-µA Standby Current
    • Integrated UVLO with Thermal and Overcurrent Protection
    • 5-Lead SOT223 or DDPAK Surface-Mount Package
    • APPLICATIONS
      • PCI Cards
      • Modem Banks and Telecom Boards
      • DSP, FPGA, and Microprocessor Power Supplies
      • Portable, Battery-Powered Applications
      • 1.26-V Core Voltage for the Following DSPs:
        • TMS320vC5501
        • TMS320vC5502

    Description

    The TPS726xx family of 1-A low-dropout (LDO) linear regulators has fixed voltage options available that are commonly used to power the latest DSPs, FPGAs, and microcontrollers. The integrated supervisory circuitry provides an active low RESET signal when the output falls out of regulation. The no capacitor/any capacitor feature allows the customer to tailor output transient performance as needed. Therefore, compared to other regulators capable of providing the same output current, this family of regulators can provide a stand alone power supply solution or a post regulator for a switch mode power supply.

    These regulators operate over a wide range of input voltages (1.8 V to 6 V) and have very low dropout (170 mV at 1-A).

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS72625DCQACTIVE 1.20 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Purchase Samples
    TPS72625DCQG4ACTIVE 1.20 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS72625DCQRACTIVE 1.10 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol 
    TPS72625DCQRG4ACTIVE 1.10 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    TPS72625KTTOBSOLETE-40 to 125 DDPAK/TO-263 (KTT) | 5 View    Not Available
    TPS72625KTTRACTIVE 1.30 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    TPS72625KTTRG3ACTIVE 1.30 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
    TPS72625KTTTACTIVE-40 to 1251.30 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 
    TPS72625KTTTG3ACTIVE-40 to 1251.30 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol Contact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:06 AM GMT, 26 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksTPS72625DCQ
    AmericasArrow 77
    Newark 88
    TI Lead Time*: 14 WeeksTPS72625DCQG4
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksTPS72625DCQR
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksTPS72625DCQRG4
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksTPS72625KTTR
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksTPS72625KTTRG3
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksTPS72625KTTT
    AmericasRochester Electronics >1k
    WorldwideMouser Electronics 702
    TI Lead Time*: 14 WeeksTPS72625KTTTG3
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS72625DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS72625DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS72625DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS72625DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    TPS72625KTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
    TPS72625KTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
    TPS72625KTTT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
    TPS72625KTTTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS72625 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    User Guides

    View User Guides for Single Channel LDO

    Tools & Software

    NamePart # Company Tool / Software Type
    DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs
    TPS72518 Evaluation ModuleTPS72518EVM-207Texas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS54316 Low Input Voltage 3A Synchronous Buck Converter with 3.3V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here