|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS727xx family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision bandgap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727xx family is available in 1,5mm x 1,5mm SON and wafer chip-scale (WCSP) packages that make it ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TPS72715DSER | ACTIVE | -40 to 125 | 0.48 | 1ku | SON (DSE) | 6 | 3000 | LARGE T&R | Purchase Samples |
| TPS72715DSET | ACTIVE | -40 to 125 | 0.55 | 1ku | SON (DSE) | 6 | 250 | SMALL T&R | |
| TPS72715YFFR | ACTIVE | -40 to 125 | 0.55 | 1ku | DSBGA (YFF) | 4 | 3000 | LARGE T&R | Purchase Samples |
| TPS72715YFFT | ACTIVE | -40 to 125 | 0.60 | 1ku | DSBGA (YFF) | 4 | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:05 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPS72715DSER | |||
| None Reported View Distributors | |||
| TI Lead Time*: 16 WeeksTPS72715DSET | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 14 WeeksTPS72715YFFR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS72715YFFT | |||
| Worldwide | DigiKey | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS72715DSER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS72715DSET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS72715YFFR | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
| TPS72715YFFT | Green (RoHS & no Sb/Br) | SNAGCU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS72715 
View Application Notes for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| Evaluation Module for TPS72715 Low-Dropout Linear Regulator in the YFF (WCSP-4) Package | TPS72715YFFEVM-407 | Texas Instruments | Development Boards/EVMs |
| TPS72715DSEEVM-406 Evaluation Module | TPS72715DSEEVM-406 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS72718 | 200mA, Ultralow IQ, Fast Transient Response, RF Low-Dropout Linear Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS72728 | 200mA, Ultra-Low IQ, Fast Transient Response, RF Low-Dropout Linear Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73501 | Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TLV70015 | 200mA, Low IQ, Low Dropout Regulator for Portables | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number