|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS728xx series of low-dropout linear regulators (LDOs), with a selectable dual-voltage level output, is designed specially for applications that require two levels of output voltage regulation. Programming fuses and memory cards, reducing leakage effects, and conserving power in nanometric processes are some application examples. The VSET pin is used to select one of two output voltage levels preset through innovative factory EEPROM programming. A precision bandgap and error amplifier provides an overall 3% accuracy over load, line, and temperature extremes. Ultra-small wafer chip scale (WCSP) and 2mm x 2mm SON packages make the TPS728xx series ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = -40°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| TPS728185315DRVR | ACTIVE | -40 to 125 | 0.39 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | Purchase Samples | ||
| TPS728185315DRVRG4 | ACTIVE | -40 to 125 | 0.39 | 1ku | SON (DRV) | 6 | 3000 | LARGE T&R | Purchase Samples | ||
| TPS728185315DRVT | ACTIVE | -40 to 125 | 0.43 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | |||
| TPS728185315DRVTG4 | ACTIVE | -40 to 125 | 0.43 | 1ku | SON (DRV) | 6 | 250 | SMALL T&R | |||
| TPS728185315YZUR | ACTIVE | -40 to 125 | 0.39 | 1ku | DSBGA (YZU) | 5 | View | 3000 | LARGE T&R | ||
| TPS728185315YZUT | ACTIVE | -40 to 125 | 0.43 | 1ku | DSBGA (YZU) | 5 | View | 250 | SMALL T&R | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksTPS728185315DRVR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS728185315DRVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksTPS728185315DRVT | |||
| Americas | Newark | 750 | |
| Rochester Electronics | 750 | ||
| Asia | WPI | 18 | |
| Worldwide | DigiKey | 199 | |
| Mouser Electronics | 175 | ||
| TI Lead Time*: 16 WeeksTPS728185315DRVTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS728185315YZUR | |||
| Worldwide | DigiKey | 803 | |
| TI Lead Time*: 14 WeeksTPS728185315YZUT | |||
| Asia | WPI | 125 | |
| Europe | EBV Elektronik | 250 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS728185315DRVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS728185315DRVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS728185315DRVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS728185315DRVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | |
| TPS728185315YZUR | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | |
| TPS728185315YZUT | Green (RoHS & no Sb/Br) | Call TI | Level-1-260C-UNLIM | View | |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS728185315 
| Name | Part # | Company | Tool / Software Type |
| TPS728185315EVM267 Evaluation Module | TPS728185315EVM267 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS73033 | Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71501 | Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MC34063A | 1.5-A Boost/Buck/Inverting Switching Regulator | DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS | TI customers also evaluated this product. |
| TPS62000 | Adjustable, 600-mA, 95% Efficient Step-Down Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ24073 | USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 4.4V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| UCC27324 | Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers | AC/DC AND DC/DC POWER SUPPLIES-MOSFET DRIVERS | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| UA7905 | 3 Pin 1.5A Fixed (-5V) Negative Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TPS63001 | 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |
| TPS51163 | 4.5V to 13.2V Synchronous Buck Controller with High Current Gate Driver, 600kHz | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS61175 | 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number