|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
§ The TPS7325 has a tolerance of ±3% over the full temperature range. Description
The TPS73xx devices are members of a family of micropower low-dropout (LDO) voltage regulators. They are differentiated from the TPS71xx and TPS72xx LDOs by their integrated delayed microprocessor-reset function. If the precision delayed reset is not required, the TPS71xx and TPS72xx should be considered. The RESET\ output of the TPS73xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS73xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage. If that occurs, the RESET\ output (open-drain NMOS) turns on, taking the RESET\ signal low. RESET\ stays low for the duration of the undervoltage condition. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS7301QD | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||||
| TPS7301QDG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||||
| TPS7301QDR | ACTIVE | -40 to 125 | 1.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |||
| TPS7301QDRG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |||
| TPS7301QP | ACTIVE | -40 to 125 | 1.10 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| TPS7301QPE4 | ACTIVE | -40 to 125 | 1.10 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| TPS7301QPW | ACTIVE | -40 to 125 | 1.25 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | ||||
| TPS7301QPWG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | TSSOP (PW) | 20 | View | 70 | TUBE | ||||
| TPS7301QPWLE | OBSOLETE | -40 to 125 | TPS7301QPWR | TSSOP (PW) | 20 | View | Replaced by TPS7301QPWR | ||||
| TPS7301QPWR | ACTIVE | -40 to 125 | 1.10 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | |||
| TPS7301QPWRG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | TSSOP (PW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS7301QD | |||
| Americas | Avnet | 26 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 212 | |
| WPI | 271 | ||
| Europe | Arrow Northern Europe | 475 | |
| Avnet-SILICA | >1k | ||
| Compel | 225 | ||
| Farnell | 200 | ||
| Spoerle | 225 | ||
| Worldwide | DigiKey | 900 | |
| Mouser Electronics | 293 | ||
| TI Lead Time*: 20 WeeksTPS7301QDG4 | |||
| Americas | Rochester Electronics | 27 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS7301QDR | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | >1k | ||
| Asia | Farnell Asia | >1k | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 274 | ||
| TI Lead Time*: 20 WeeksTPS7301QDRG4 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS7301QP | |||
| Americas | Newark | 250 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 346 | |
| TI Lead Time*: 14 WeeksTPS7301QPE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS7301QPW | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 140 | |
| TI Lead Time*: 20 WeeksTPS7301QPWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS7301QPWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS7301QPWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS7301QD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7301QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7301QDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7301QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7301QP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TPS7301QPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| TPS7301QPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7301QPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7301QPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS7301QPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS7301 
| Name | Part # | Company | Tool / Software Type |
| Free Tool: Calculates Parameters for TPS7x01 | TPS7X01CALC | Texas Instruments | Calculation Utilities |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS7201 | Single Output LDO, 250mA, Adjustable(1.2 to 9.75V), Low Quiescent Current, Power Good (PG) Output | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75801 | Single Output LDO, 3.0A, Adj.(1.22 to 5.0V), Fast Transient Response, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS79501 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75333 | Single Output LDO, 1.5A, Fixed(3.3V), PowerGood (PG) Output, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS3808G09 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS54350 | 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62402 | Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number