Customers Who Evaluated This Product Also Evaluated
TPS73733: Single Output LDO, 1A, Fixed (3.3V), Reverse Current Protection
TPS73030: Single Output LDO, 200mA, Fixed(3.0V), High PSRR, Low Noise
TPS73028: Single Output LDO, 200mA, Fixed(2.8V), High PSRR, Low Noise
TPS23750: IEEE 802.3af PD Controller with Integrated DC/DC
TPS61040: 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
Product Information
Features
200-mA RF Low-Dropout Regulator With Enable
Available in Fixed Voltages from 1.8V to 3.3V and Adjustable (1.22V to 5.5V)
High PSRR (68dB at 1kHz)
Ultralow-Noise (23µVRMS, TPS73018)
Fast Start-Up Time (50µs)
Stable With a 2.2µF CeramicCapacitor
Excellent Load/Line Transient Response
Very Low Dropout Voltage (120mV at 200mA)
5- and 6-Pin SOT23 (DBV), and Wafer Chip Scale (YZQ) Packages
APPLICATIONS
RF: VCOs, Receivers, ADCs
Audio
Cellular and Cordless Telephones
Bluetooth®, Wireless LAN
Handheld Organizers, PDAs
NanoStar is a trademark of Texas Instruments. Bluetooth is a registered trademark of Bluetooth Sig, Inc. All other trademarks are the property of their respective owners.
Description
The TPS730xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses a small SOT23 package. NanoStar™ packaging gives an ultrasmall footprint as well as an ultralow profile and package weight, making it ideal for portable applications such as handsets and PDAs. Each device in the family is stable, with a small 2.2µF ceramic capacitor on the output. The TPS730xx family uses an advanced, proprietary BiCMOS fabrication process to yield low dropout voltages (e.g., 120mV at 200mA, TPS73030). Each device achieves fast start-up times (approximately 50µs with a 0.001µF bypass capacitor) while consuming low quiescent current (170µA typical).
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.