TPS61062: 24V, 400mA Switch, 1MHz Boost Converter w/Brightness Control for White LED Power Supplies
Product Information
Features
Stable with No Output Capacitor or Any Value or Type of Capacitor
Input Voltage Range of 1.7V to 5.5V
Ultralow Dropout Voltage: 30mV Typ
Excellent Load Transient Response—with or without Optional Output Capacitor
New NMOS Topology Provides Low Reverse Leakage Current
Low Noise: 30µVRMS Typ (10kHz to 100kHz)
0.5% Initial Accuracy
1% Overall Accuracy over Line, Load, and Temperature
Less Than 1µA Max IQ in Shutdown Mode
Thermal Shutdown and Specified Min/Max Current Limit Protection
Available in Multiple Output Voltage Versions
Fixed Outputs of 1.20V to 5.0V
Adjustable Outputs from 1.20V to 5.5V
Custom Outputs Available
APPLICATIONS
Portable/Battery-Powered Equipment
Post-Regulation for Switching Supplies
Noise-Sensitive Circuitry such as VCOs
Point of Load Regulation for DSPs, FPGAs, ASICs, and Microprocessors
All trademarks are the property of their respective owners.
Description
The TPS731xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.
The TPS731xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and ideal for portable applications. The extremely low output noise (30µVRMS with 0.1µF CNR) is ideal for powering VCOs.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.