|
|
|
|
Other qualified versions of TPS73132
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS731xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current. The TPS731xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and ideal for portable applications. The extremely low output noise (30µVRMS with 0.1µF CNR) is ideal for powering VCOs. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS73132DBVR | ACTIVE | -40 to 85 | 0.45 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS73132DBVRG4 | ACTIVE | -40 to 85 | 0.45 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS73132DBVT | ACTIVE | -40 to 85 | 0.51 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS73132DBVTG4 | ACTIVE | -40 to 85 | 0.51 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS73132DBVR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS73132DBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS73132DBVT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS73132DBVTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS73132DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73132DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73132DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73132DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS73132 

No Tags are Available for this Part Number