TPS73150-EP Status: ACTIVE

Enhanced Product Cap-Free Nmos 150-Ma Low Dropout Regulator With Reverse Current Protection


      
         
Alert me about changes<br/>to this product

 TPS73101-EP TPS731125-EP TPS73115-EP TPS73118-EP TPS73125-EP TPS73130-EP TPS73132-EP TPS73133-EP TPS73150-EP
Iout(Max)(A)0.15   0.15  0.15  0.15  0.15  0.15  0.15  0.15  
Vdo(Typ)(mV)30    30   30  30  30  30  
Iq(Typ)(mA)0.4   0.4  0.4  0.4  0.4  0.4  0.4  0.4  
Vin(Min)(V)1.7   1.7  1.7  1.7  1.7  1.7  1.7  1.7  
Vin(Max)(V)5.5   5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)  1.5  1.8  2.5  3  3.2  3.3  5  
Vout(Max)(V)  1.5  1.8  2.5  3  3.2  3.3  5  
Vout Adj(Min)(V)1.2          
Vout Adj(Max)(V)5.5          
Accuracy(%)   1  1  1  1  1  1  
Output Capacitor TypeCapacitor Free   Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V)  1.5  1.8  2.5  3  3.2  3.3  5  
Pin/Package5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingHiRel Enhanced Product  Military  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS73150-EP

Version Part Number Definition
Catalog TPS73150 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TL5209: Single Output LDO, 500mA, Adj. (1.3 to 6.5V), Low Noise
  • TPS77401-EP: Enhanced Product 250-Ma Ldo Voltage Regulator With Power-Good Output
  • TPS75125-EP: Enhanced Product Fast-Trans-Resp 1.5-A Ldo V-Reg W/Power Good
  • TPS70345-EP: Enhanced Product Dual-Output Low-Dropout Voltage Regulators W/Power Up Sequencing
  • UC2832-EP: Enhanced Product Precision Low Dropout Linear Controllers
  • TPS65510: Low Power Battery Backup IC with Integrated Boost Converter

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Stable With No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultralow Dropout Voltage: 30 mV Typical
  • Excellent Load TransientResponse—With or Without Optional Output Capacitor
  • New NMOS Topology Provides Low Reverse Leakage Current
  • Low Noise: 30 µVRMS Typ (10 kHz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and Temperature
  • Less Than 1 µA Maximum IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V to 5 V
    • Adjustable Outputs from 1.2 V to 5.5 V
    • Custom Outputs Available

View All Features in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS73150MDBVREPACTIVE-55 to 125V62/06652-08XE1.57 | 100uSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06652-08XEACTIVE-55 to 125 1.57 | 100uSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:04 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTPS73150MDBVREP
WorldwideDigiKey >1k
TI Lead Time*: 12 WeeksV62/06652-08XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS73150MDBVREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06652-08XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS73150-EP Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TL5209 Single Output LDO, 500mA, Adj. (1.3 to 6.5V), Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS77401-EP Enhanced Product 250-Ma Ldo Voltage Regulator With Power-Good Output LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS75125-EP Enhanced Product Fast-Trans-Resp 1.5-A Ldo V-Reg W/Power Good LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS70345-EP Enhanced Product Dual-Output Low-Dropout Voltage Regulators W/Power Up Sequencing LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
UC2832-EP Enhanced Product Precision Low Dropout Linear Controllers LINEAR REGULATORS-LDO CONTROLLERS TI customers also evaluated this product.
TPS65510 Low Power Battery Backup IC with Integrated Boost Converter POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS71334 Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator with Integrated SVS LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS767D301-EP Enhanced Product Dual-Output Low-Dropout Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS70751-EP Enhanced Product Dual-Output Ldo Voltage Regulator W/ Power-Up Sequencing LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here