TPS7325 Status: ACTIVE

Single Output LDO, 500mA, Fixed(2.5V), Integrated SVS, Low Quiescent Current


      
         
Alert me about changes<br/>to this product

 TPS7301 TPS7325TPS7330 TPS7333 TPS7348 TPS7350 
Iout(Max)(A)0.5  0.5  0.5  0.5  0.5  0.5  
Vdo(Typ)(mV)146  270  267  235  150  146  
Iq(Typ)(mA)0.29  0.29  0.29  0.29  0.29  0.29  
Vin(Min)(V)2.47  3.1  3.5  3.77  5.2  5.33  
Vin(Max)(V)10  10  10  10  10  10  
Vout(Min)(V) 2.5  3  3.3  4.85  5  
Vout(Max)(V) 2.5  3  3.3  4.85  5  
Vout Adj(Min)(V)1.2       
Vout Adj(Max)(V)9.75       
Output Capacitor(uF)10  10  10  10  10  10  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 2.5  3  3.3  4.85  5  
Pin/Package20TSSOP, 8PDIP, 8SOIC  20TSSOP, 8PDIP, 8SOIC  20TSSOP, 8PDIP, 8SOIC  20TSSOP, 8PDIP, 8SOIC  8PDIP, 8SOIC  20TSSOP, 8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS71725: Single Output LDO, 150mA, Fixed (2.5V), High PSRR, Low Quiescent Current, Low Noise
  • TPS72325: Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise
  • TPS76325: Single Output LDO, 150mA, Fixed(2.5V), Low Quiescent Current, Thermal Protection
  • TPS2061: Single 1A Current-Limited, Power-Distribution Switch
  • TPS3106K33: Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits
  • PTH12050W: 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module

Product Information

Features

  • Available in 2.5-V, 3-V, 3.3-V, 4.85-V, and 5-V Fixed-Output and Adjustable Versions
  • Integrated Precision Supply-Voltage Supervisor Monitoring Regulator Output Voltage
  • Active-Low Reset Signal with 200-ms Pulse Width
  • Very Low Dropout Voltage...Maximum of 35 mV at IO = 100 mA (TPS7350)
  • Low Quiescent Current - Independent of Load...340 uA Typ
  • Extremely Low Sleep-State Current, 0.5 uA Max
  • 2% Tolerance Over Full Range of Load, Line, and Temperature for Fixed-Output Versions§
  • Output Current Range of 0 mA to 500 mA
  • TSSOP Package Option Offers Reduced Component Height For Critical Applications

§ The TPS7325 has a tolerance of ±3% over the full temperature range.
The TPS71xx and the TPS72xx are 500-mA and 250-mA output regulators respectively, offering performance similar to that of the TPS73xx but without the delayed-reset function. The TPS72xx devices are further differentiated by availability in 8-pin thin-shrink small-outline packages (TSSOP) for applications requiring minimum package size.

Description

The TPS73xx devices are members of a family of micropower low-dropout (LDO) voltage regulators. They are differentiated from the TPS71xx and TPS72xx LDOs by their integrated delayed microprocessor-reset function. If the precision delayed reset is not required, the TPS71xx and TPS72xx should be considered.

The RESET\ output of the TPS73xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS73xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

If that occurs, the RESET\ output (open-drain NMOS) turns on, taking the RESET\ signal low. RESET\ stays low for the duration of the undervoltage condition.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS7325QDACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7325QDG4ACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7325QPACTIVE-40 to 851.10 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7325QPE4ACTIVE-40 to 851.10 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7325QPWACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS7325QPWG4ACTIVE-40 to 851.25 | 1kuTSSOP (PW) | 20 View 70 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS7325QPWRACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS7325QPWRG4ACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS7325QD
AmericasArrow 228
Avnet 205
Rochester Electronics >1k
AsiaWPI 71
EuropeAvnet-SILICA 130
Spoerle 225
WorldwideDigiKey 126
Mouser Electronics 308
TI Lead Time*: 20 WeeksTPS7325QDG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS7325QP
AmericasRochester Electronics >1k
WorldwideDigiKey 123
TI Lead Time*: 14 WeeksTPS7325QPE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS7325QPW
AmericasArrow 30
Rochester Electronics >1k
WorldwideDigiKey  Available
Mouser Electronics 205
TI Lead Time*: 20 WeeksTPS7325QPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS7325QPWR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS7325QPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS7325QD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7325QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7325QP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TPS7325QPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
TPS7325QPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7325QPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7325QPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS7325QPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS7325 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS71725 Single Output LDO, 150mA, Fixed (2.5V), High PSRR, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS72325 Single Output LDO, 200mA, Fixed(2.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76325 Single Output LDO, 150mA, Fixed(2.5V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS3106K33 Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
PTH12050W 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS3808G12 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS70351 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS3808G50 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3808G25 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
UA78M33 3/4 Pin 500mA Fixed 3.3V Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TL2845B High-Performance Current-Mode PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here