|
|
|
|
Other qualified versions of TPS73250-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TPS732xx family of lowdropout (LDO) voltage regulators uses a new topology: an NMOS pass element in a voltagefollower configuration. This topology is stable using output capacitors with low ESR and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current. The TPS732xx uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The low output noise (30 µVRMS with 0.1 µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS73250MDBVREP | ACTIVE | -55 to 125 | V62/06644-08XE | 2.26 | 100u | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/06644-08XE | ACTIVE | -55 to 125 | 2.26 | 100u | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:06 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksTPS73250MDBVREP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 12 WeeksV62/06644-08XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS73250MDBVREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/06644-08XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS73250-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS75125-EP | Enhanced Product Fast-Trans-Resp 1.5-A Ldo V-Reg W/Power Good | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75233-EP | Enhanced Product Fast Transient Response Voltage Regulators | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75201M-EP | Enhanced Product Fast Trans Respon Volt Regulators | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS76850-EP | Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS77401-EP | Enhanced Product 250-Ma Ldo Voltage Regulator With Power-Good Output | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| LP2950-50 | Single Output LDO, 100mA, Fixed(5.0V), Wide Vin Range | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS71550-Q1 | Automotive Catalog 50-mA, 5.0-V High Input-Voltage LDO Voltage Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TL5209 | Single Output LDO, 500mA, Adj. (1.3 to 6.5V), Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS70751-EP | Enhanced Product Dual-Output Ldo Voltage Regulator W/ Power-Up Sequencing | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| UC2832-EP | Enhanced Product Precision Low Dropout Linear Controllers | LINEAR REGULATORS-LDO CONTROLLERS | TI customers also evaluated this product. |
| TPS70345-EP | Enhanced Product Dual-Output Low-Dropout Voltage Regulators W/Power Up Sequencing | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS767D301-EP | Enhanced Product Dual-Output Low-Dropout Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS54318 | 2.95V to 6V Input, 3A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| PTH04T240F | 10A, 2.2V to 5.5V Input, Power Module for 3-GHz DSP Systems | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPIC74100-Q1 | Automotive Catalog Buck/Boost Switch-Mode Regulator | DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number