TPS73430 Status: ACTIVE

Single Output LDO, 250mA, Fixed (3.0V), Low Quiescent Current, Low Noise, High PSRR


      
         
Alert me about changes<br/>to this product

 TPS73401 TPS73418 TPS73430TPS73433 
Iout(Max)(A)0.25  0.25  0.25  0.25  
Vdo(Typ)(mV)125  0.125  0.125  0.125  
Iq(Typ)(mA)44  0.044  0.044  0.044  
Vin(Min)(V)2.7  2.7  3.3  3.6  
Vin(Max)(V)6.5  6.5  6.5  6.5  
Vout(Min)(V) 1.8  3  3.3  
Vout(Max)(V) 1.8  3  3.3  
Vout Adj(Min)(V)1.25     
Vout Adj(Max)(V)6.3     
Accuracy(%)2  2  2  2  
Output Capacitor(uF)2  2  2  2  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  3  3.3  
Adj Output Options(V)1.25 to 6.3     
Pin/Package5SOT, 6SON  6SON, 8SON  6SON, 8SON  5SOT, 6SON, 8SON  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Product Information

Features

  • 250mA Low Dropout Regulator with EN
  • Low IQ: 44µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.0V to 4.3V Using Innovative Factory EEPROM Programming
    • Adjustable Outputs from 1.25V to 6.2V
  • High PSRR: 60dB at 1kHz
  • Ultra-low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp)
  • Very Low Dropout: 125mV at 250mA
  • ThinSOT-23, 2mm × 2mm SON-6, and 3mm × 3mm SON-8 Packages
  • APPLICATIONS
    • WiFi, WiMax
    • Printers
    • Cellular Phones, SmartPhones
    • Handheld Organizers, PDAs

All trademarks are the property of their respective owners.

Description

The TPS734xx family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 44µA (typical) ground current. The TPS734xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 125mV at 250mA output. The TPS734xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% over all load, line, process, and temperature variations. It is fully specified from TJ = -40°C to +125°C and is offered in low-profile ThinSOT-23, 2mm × 2mm SON, and 3mm × 3mm SON packages that are ideal for wireless handsets, printers, and WLAN cards.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS73430DRBRPREVIEW-40 to 125 SON (DRB) | 8 View  Not Available
TPS73430DRBTPREVIEW-40 to 125 SON (DRB) | 8 View  Not Available
TPS73430DRVRACTIVE-40 to 1250.45 | 1kuSON (DRV) | 6  3000 | LARGE T&RPurchase Samples
TPS73430DRVTACTIVE-40 to 1250.49 | 1kuSON (DRV) | 6  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:01 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksTPS73430DRVR
None Reported
View Distributors
TI Lead Time*: 4 WeeksTPS73430DRVT
AmericasArrow 750
Avnet 750
Newark 712
AsiaFarnell Asia 230
EuropeArrow Northern Europe 250
Avnet-SILICA 750
Farnell 230
Spoerle 500
WorldwideDigiKey 778
Mouser Electronics 744
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS73430DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73430DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS73430 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here