Fixed Outputs of 1.0V to 4.3V Using Innovative Factory EEPROM Programming
Adjustable Outputs from 1.25V to 6.0V
High PSRR: 60dB at 1kHz
Ultra-low Noise: 28µVRMS
Fast Start-Up Time: 45µs
Stable with a Low-ESR, 2.0µF Typical Output Capacitance
Excellent Load/Line Transient Response
2% Overall Accuracy (Load/Line/Temp, VOUT > 2.2V)
Very Low Dropout: 280mV at 500mA
2mm × 2mm SON-6 and 3mm × 3mm SON-8 Packages
APPLICATIONS
WiFi, WiMax
Printers
Cellular Phones, SmartPhones
Handheld Organizers, PDAs
Description
The TPS735xx family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 46µA (typical) ground current. The TPS735xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 250mV at 500mA output. The TPS735xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2V) over all load, line, process, and temperature variations. It is fully specified from TJ = –40°C to +125°C and is offered in low-profile, 2mm x 2mm SON and 3mm × 3mm SON packages that are ideal for wireless handsets, printers, and WLAN cards.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.