TPS73533 Status: ACTIVE

Single Output LDO, 500mA, Fixed (3.3V), Low Quiescent Current, Low Noise, High PSRR


      
         
Alert me about changes<br/>to this product

 TPS73501 TPS73512 TPS73525 TPS73533
Iout(Max)(A)0.5  0.500  0.5  0.5  
Vdo(Typ)(mV)250  250  250  0.25  
Iq(Typ)(mA)0.045  0.045  0.045  0.046  
Vin(Min)(V)2.7  2.7  3  3.8  
Vin(Max)(V)6.5  6.5  6.5  6.5  
Vout(Min)(V) 1.2  2.5  3.3  
Vout(Max)(V) 1.2  2.5  3.3  
Vout Adj(Min)(V)1.25     
Vout Adj(Max)(V)6     
Accuracy(%)2  2  2  2  
Output Capacitor(uF)2  2  2  2  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.2  2.5  3.3  
Adj Output Options(V)1.25 to 6.2     
Pin/Package8SON  8SON  6SON, 8SON  6SON, 8SON  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1   1  1  
 SamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS3823-33: Supply Voltage Supervisor w/Watchdog input and manual reset
  • TPS62240: 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package
  • TPS62290: 2.25MHz 1A Step-Down Converter in 2x2mm SON Package

Product Information

Features

  • 500mA Low Dropout Regulator with EN
  • Low IQ: 46µA
  • Multiple Output Voltage Versions Available:
    • Fixed Outputs of 1.0V to 4.3V Using Innovative Factory EEPROM Programming
    • Adjustable Outputs from 1.25V to 6.0V
  • High PSRR: 60dB at 1kHz
  • Ultra-low Noise: 28µVRMS
  • Fast Start-Up Time: 45µs
  • Stable with a Low-ESR, 2.0µF Typical Output Capacitance
  • Excellent Load/Line Transient Response
  • 2% Overall Accuracy (Load/Line/Temp,
    VOUT > 2.2V)
  • Very Low Dropout: 280mV at 500mA
  • 2mm × 2mm SON-6 and 3mm × 3mm SON-8 Packages
  • APPLICATIONS
    • WiFi, WiMax
    • Printers
    • Cellular Phones, SmartPhones
    • Handheld Organizers, PDAs

Description

The TPS735xx family of low-dropout (LDO), low-power linear regulators offers excellent ac performance with very low ground current. High power-supply rejection ratio (PSRR), low noise, fast start-up, and excellent line and load transient response are provided while consuming a very low 46µA (typical) ground current. The TPS735xx is stable with ceramic capacitors and uses an advanced BiCMOS fabrication process to yield a typical dropout voltage of 250mV at 500mA output. The TPS735xx uses a precision voltage reference and feedback loop to achieve overall accuracy of 2% (VOUT > 2.2V) over all load, line, process, and temperature variations. It is fully specified from TJ = –40°C to +125°C and is offered in low-profile, 2mm x 2mm SON and 3mm × 3mm SON packages that are ideal for wireless handsets, printers, and WLAN cards.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TPS73533DRBRACTIVE-40 to 1250.75 | 1kuSON (DRB) | 8 View 3000 | LARGE T&RPurchase Samples
TPS73533DRBTACTIVE-40 to 1250.85 | 1kuSON (DRB) | 8 View 250 | SMALL T&R
TPS73533DRVRACTIVE-40 to 1250.80 | 1kuSON (DRV) | 6  3000 | LARGE T&RPurchase Samples
TPS73533DRVTACTIVE-40 to 1250.90 | 1kuSON (DRV) | 6  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:04 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksTPS73533DRBR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS73533DRBT
WorldwideDigiKey 260
TI Lead Time*: 16 WeeksTPS73533DRVR
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS73533DRVT
AsiaFarnell Asia 225
EuropeArrow Northern Europe 250
Avnet-SILICA 500
Farnell 225
Spoerle 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS73533DRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73533DRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73533DRVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73533DRVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS73533 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS3823-33 Supply Voltage Supervisor w/Watchdog input and manual reset POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62290 2.25MHz 1A Step-Down Converter in 2x2mm SON Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS3809K33 3-Pin Supply Voltage Supervisor POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here