|
|
|
|
Other qualified versions of TPS73601-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits. All other trademarks are the property of their respective owners. Description
The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topologyan NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR and allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground-pin current that is nearly constant over all values of output current. The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground-pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS73601MDBVREP | ACTIVE | -55 to 125 | V62/06626-01XE | 1.70 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TPS73601MDCQREP | ACTIVE | -55 to 125 | V62/06626-01YE | 1.89 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| TPS73601MDCQREPG4 | ACTIVE | -55 to 125 | 1.89 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| TPS73601MDRBREP | ACTIVE | -55 to 125 | V62/06626-01ZE | 1.89 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| V62/06626-01XE | ACTIVE | -55 to 125 | 1.70 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| V62/06626-01YE | ACTIVE | -55 to 125 | 1.89 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| V62/06626-01ZE | ACTIVE | -55 to 125 | 1.89 | 1ku | SON (DRB) | 8 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:00 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 12 WeeksTPS73601MDBVREP | |||
| Worldwide | DigiKey | 193 | |
| TI Lead Time*: 8 WeeksTPS73601MDCQREP | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 8 WeeksTPS73601MDCQREPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksTPS73601MDRBREP | |||
| None Reported View Distributors | |||
| TI Lead Time*: 12 WeeksV62/06626-01XE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksV62/06626-01YE | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksV62/06626-01ZE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS73601MDBVREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73601MDCQREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS73601MDCQREPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS73601MDRBREP | TBD | Call TI | Call TI | View | View |
| V62/06626-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| V62/06626-01YE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| V62/06626-01ZE | TBD | Call TI | Call TI | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS73601-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS73601 | Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number