TPS73615-EP Status: ACTIVE

Enhanced Product Cap-Free, Nmos, 400-Ma Low-Dropout Regulator W/ Reverse Current Protection


      
         
Alert me about changes<br/>to this product

 TPS73601-EP TPS73615-EPTPS73618-EP TPS73625-EP TPS73630-EP TPS73632-EP TPS73633-EP 
Iout(Max)(A) 0.4  0.4  0.4  0.4  0.4  0.4  
Vdo(Typ)(mV)200   75  75  75  75  75  
Vin(Min)(V)1.7  1.7  2  2.7  3.2  3.4  3.5  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.5  1.8  2.5  3  3.2  3.3  
Vout(Max)(V)5.5  1.5  1.8  2.5  3  3.2  3.3  
Output Capacitor Type Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V) 1.5  1.8  2.5  3  3.2  3.3  
Pin/Package5SOT-23, 6SOT-223, 8SON  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingHiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  HiRel Enhanced Product  
Regulated Outputs(#)1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS73615-EP

Version Part Number Definition
Catalog TPS73615 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS73618-EP: Enhanced Product Cap-Free, Nmos, 400-Ma Low-Dropout Regulator W/ Reverse Current Protection
  • TPS75215-EP: Enhanced Product Fast Transient Response Voltage Regulators
  • TPS76715-EP: Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators
  • TLV1117: Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly
    • One Test Site
    • One Fabrication Site
  • Extended Temperature Performance of
    –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Stable With No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range of 1.7 V to 5.5 V
  • Ultra-Low Dropout Voltage: 75 mV Typical
  • Excellent Load Transient Response—With or Without Optional Output Capacitor
  • New NMOS Topology Delivers Low Reverse Leakage Current
  • Low Noise: 30 µVRMS Typical
    (10 Hz to 100 kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and Temperature
  • Less Than 1-µA Max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.2 V to 3.3 V

View All Features in Datasheet

Description

The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology—an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR and allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground-pin current that is nearly constant over all values of output current.

The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground-pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS73615MDBVREPACTIVE-55 to 125V62/06626-02XE2.96 | 100uSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
V62/06626-02XEACTIVE-55 to 125 2.96 | 100uSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:04 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTPS73615MDBVREP
WorldwideDigiKey 298
TI Lead Time*: 12 WeeksV62/06626-02XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS73615MDBVREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
V62/06626-02XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS73615-EP Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS73618-EP Enhanced Product Cap-Free, Nmos, 400-Ma Low-Dropout Regulator W/ Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS75215-EP Enhanced Product Fast Transient Response Voltage Regulators LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76715-EP Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73625-EP Enhanced Product Cap-Free, Nmos, 400-Ma Low-Dropout Regulator W/ Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS75315-EP Enhanced Product Fast-Transient-Response 1.5-A Low-Dropout Voltage Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73601-EP Enhanced Product Cap-Free, Nmos, 400-Ma Low Dropout Regulator W/ Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76815-EP Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here