TPS73615 Status: ACTIVE

Single Output LDO, 400mA, Fixed(1.5V), Cap free, Low Noise, Reverse Current Protection


      
         
Alert me about changes<br/>to this product

 TPS73601 TPS736125 TPS73615TPS73616 TPS73618 TPS73619 TPS73625 TPS73630 TPS73632 TPS73633 TPS73643 
Iout(Max)(A)0.4  0.4  0.4  0.1  0.4  0.4  0.4  0.4  0.4  0.4  0.4  
Vdo(Typ)(mV)75  75   75  75  75  75  75  75  75  75  
Iq(Typ)(mA)0.3  0.3  0.3  0.3  0.3  0.3  0.3  0.3  0.3  0.3  0.3  
Vin(Min)(V)1.7  1.7  1.7  1.7  2  1.7  2.7  3.2  3.4  3.5  4.5  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.25  1.5  1.6  1.8  1.9  2.5  3  3.2  3.3  4.3  
Vout(Max)(V) 1.25  1.5  1.6  1.8  1.9  2.5  3  3.2  3.3  4.3  
Vout Adj(Min)(V)1.2            
Vout Adj(Max)(V)5.5            
Accuracy(%)1  1  1  1  1  1  1  1  1  1  1  
Output Capacitor TypeCapacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V) 1.25  1.5  1.6  1.8  1.9  2.5  3  3.2  3.3  4.3  
Pin/Package6SOT-223, 5SOT-23, 8SON  8SON  5SOT-23, 6SOT-223, 8SON  5SOT-23  5SOT-23, 6SOT-223  8SON  5SOT-23, 6SOT-223  5SOT-23, 6SOT-223  5SOT-23  5SOT-23, 6SOT-223, 8SON  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS73615

Version Part Number Definition
Enhanced Product TPS73615-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS75801: Single Output LDO, 3.0A, Adj.(1.22 to 5.0V), Fast Transient Response, Low Quiescent Current
  • TPS76333: Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection
  • TPS75501: Single Output LDO, 5.0A, Adj.(1.22 to 5.0V), Low Quiescent Current, Fast Transient Response
  • TPS2551: Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch
  • TPS2065: Single 1A Current-Limited, Power-Distribution Switches for USB Applications
  • REF200: Dual Current Source/Current Sink

Product Information

Features

  • Stable with No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range of 1.7V to 5.5V
  • Ultra-Low Dropout Voltage: 75mV typ
  • Excellent Load Transient Response—with or without Optional Output Capacitor
  • New NMOS Topology Delivers Low Reverse Leakage Current
  • Low Noise: 30μVRMS typ (10Hz to 100kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and Temperature
  • Less Than 1µA max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.20V to 5.0V
    • Adjustable Output from 1.20V to 5.5V
    • Custom Outputs Available
  • APPLICATIONS
    • Portable/Battery-Powered Equipment
    • Post-Regulation for Switching Supplies
    • Noise-Sensitive Circuitry such as VCOs
    • Point of Load Regulation for DSPs, FPGAs, ASICs, and Microprocessors

All trademarks are the property of their respective owners.

Description

The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and ideal for portable applications. The extremely low output noise (30µVRMS with 0.1µF CNR) is ideal for powering VCOs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS73615DBVRACTIVE-40 to 850.85 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73615DBVRG4ACTIVE-40 to 850.85 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73615DBVTACTIVE-40 to 850.95 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73615DBVTG4ACTIVE-40 to 850.95 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73615DCQACTIVE-40 to 851.00 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73615DCQG4ACTIVE-40 to 851.00 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73615DCQRACTIVE-40 to 850.95 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73615DCQRG4ACTIVE-40 to 850.95 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73615DRBRACTIVE-40 to 850.95 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS73615DRBRG4ACTIVE-40 to 850.95 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS73615DRBTACTIVE-40 to 851.00 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 
TPS73615DRBTG4ACTIVE-40 to 851.00 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS73615DBVR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS73615DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS73615DBVT
AmericasAvnet 250
Rochester Electronics >1k
WorldwideDigiKey 77
TI Lead Time*: 20 WeeksTPS73615DBVTG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS73615DCQ
AmericasAvnet 815
Rochester Electronics 390
AsiaFarnell Asia 606
EuropeEBV Elektronik 78
Farnell 346
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS73615DCQG4
WorldwideDigiKey  Available
Mouser Electronics 33
TI Lead Time*: 20 WeeksTPS73615DCQR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS73615DCQRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS73615DRBR
AmericasRochester Electronics >1k
TI Lead Time*: 16 WeeksTPS73615DRBRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS73615DRBT
AmericasRochester Electronics 500
TI Lead Time*: 16 WeeksTPS73615DRBTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS73615DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73615DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73615DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73615DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73615DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73615DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73615DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73615DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73615DRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73615DRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73615DRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73615DRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS73615 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs
TPS73633EVM-066 Evaluation ModuleTPS73633EVM-066Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS75801 Single Output LDO, 3.0A, Adj.(1.22 to 5.0V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76333 Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS75501 Single Output LDO, 5.0A, Adj.(1.22 to 5.0V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS2551 Adjustable, Active High, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
REF200 Dual Current Source/Current Sink VOLTAGE REFERENCE-CURRENT REFERENCE TI customers also evaluated this product.
TPS65023 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54316 Low Input Voltage 3A Synchronous Buck Converter with 3.3V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here