|
|
|
|
Other qualified versions of TPS73625
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
All trademarks are the property of their respective owners. Description
The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current. The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and ideal for portable applications. The extremely low output noise (30µVRMS with 0.1µF CNR) is ideal for powering VCOs. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS73625DBVR | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS73625DBVRG4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TPS73625DBVT | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS73625DBVTG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| TPS73625DCQ | ACTIVE | -40 to 85 | 1.00 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | Purchase Samples | ||
| TPS73625DCQG4 | ACTIVE | -40 to 85 | 1.00 | 1ku | SOT-223 (DCQ) | 6 | View | 78 | TUBE | Purchase Samples | ||
| TPS73625DCQR | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | |||
| TPS73625DCQRG4 | ACTIVE | -40 to 85 | 0.95 | 1ku | SOT-223 (DCQ) | 6 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS73625DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS73625DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS73625DBVT | |||
| Americas | Arrow | 750 | |
| Newark | 60 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 144 | |
| Europe | Spoerle | 250 | |
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 75 | ||
| TI Lead Time*: 14 WeeksTPS73625DBVTG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 70 | ||
| TI Lead Time*: 14 WeeksTPS73625DCQ | |||
| Americas | Arrow | 338 | |
| Avnet | 177 | ||
| Rochester Electronics | 78 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 121 | ||
| TI Lead Time*: 14 WeeksTPS73625DCQG4 | |||
| Europe | EBV Elektronik | 12 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS73625DCQR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksTPS73625DCQRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS73625DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73625DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73625DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73625DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS73625DCQ | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS73625DCQG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS73625DCQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS73625DCQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS73625 
View Application Notes for Single Channel LDO
View User Guides for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package | DEM-SOT223LDO | Texas Instruments | Development Boards/EVMs |
| TPS73633EVM-066 Evaluation Module | TPS73633EVM-066 | Texas Instruments | Development Boards/EVMs |
| Part # | Name | Product Family | Comments |
| REG113-25 | Single Output LDO, 400mA, Fixed(2.5V), Low Noise, Fast Transient Response | LINEAR REGULATORS - SINGLE CHANNEL LDO | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UCC2895 | BiCMOS Advanced Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS3809K33 | 3-Pin Supply Voltage Supervisor | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number