TPS73630 Status: ACTIVE

Single Output LDO, 400mA, Fixed(3.0V), Cap free, Low Noise, Reverse Current Protection


      
         
Alert me about changes<br/>to this product

 
 TPS73601 TPS736125 TPS73615 TPS73616 TPS73618 TPS73619 TPS73625 TPS73630TPS73632 TPS73633 TPS73643 
Iout(Max)(A)0.4  0.4  0.4  0.1  0.4  0.4  0.4  0.4  0.4  0.4  0.4  
Vdo(Typ)(mV)75  75   75  75  75  75  75  75  75  75  
Iq(Typ)(mA)0.3  0.3  0.3  0.3  0.3  0.3  0.3  0.3  0.3  0.3  0.3  
Vin(Min)(V)1.7  1.7  1.7  1.7  2  1.7  2.7  3.2  3.4  3.5  4.5  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.25  1.5  1.6  1.8  1.9  2.5  3  3.2  3.3  4.3  
Vout(Max)(V) 1.25  1.5  1.6  1.8  1.9  2.5  3  3.2  3.3  4.3  
Vout Adj(Min)(V)1.2            
Vout Adj(Max)(V)5.5            
Accuracy(%)1  1  1  1  1  1  1  1  1  1  1  
Output Capacitor TypeCapacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V) 1.25  1.5  1.6  1.8  1.9  2.5  3  3.2  3.3  4.3  
Pin/Package6SOT-223, 5SOT-23, 8SON  8SON  5SOT-23, 6SOT-223, 8SON  5SOT-23  5SOT-23, 6SOT-223  8SON  5SOT-23, 6SOT-223  5SOT-23, 6SOT-223  5SOT-23  5SOT-23, 6SOT-223, 8SON  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS73630

Version Part Number Definition
Enhanced Product TPS73630-EP Supports Defense, Aerospace and Medical Applications

Product Information

Features

  • Stable with No Output Capacitor or Any Value or Type of Capacitor
  • Input Voltage Range of 1.7V to 5.5V
  • Ultra-Low Dropout Voltage: 75mV typ
  • Excellent Load Transient Response—with or without Optional Output Capacitor
  • New NMOS Topology Delivers Low Reverse Leakage Current
  • Low Noise: 30μVRMS typ (10Hz to 100kHz)
  • 0.5% Initial Accuracy
  • 1% Overall Accuracy Over Line, Load, and Temperature
  • Less Than 1µA max IQ in Shutdown Mode
  • Thermal Shutdown and Specified Min/Max Current Limit Protection
  • Available in Multiple Output Voltage Versions
    • Fixed Outputs of 1.20V to 5.0V
    • Adjustable Output from 1.20V to 5.5V
    • Custom Outputs Available
  • APPLICATIONS
    • Portable/Battery-Powered Equipment
    • Post-Regulation for Switching Supplies
    • Noise-Sensitive Circuitry such as VCOs
    • Point of Load Regulation for DSPs, FPGAs, ASICs, and Microprocessors

All trademarks are the property of their respective owners.

Description

The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and ideal for portable applications. The extremely low output noise (30µVRMS with 0.1µF CNR) is ideal for powering VCOs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS73630DBVRACTIVE-40 to 850.85 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73630DBVRG4ACTIVE-40 to 850.85 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73630DBVTACTIVE-40 to 850.95 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73630DBVTG4ACTIVE-40 to 850.95 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73630DCQACTIVE-40 to 851.00 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73630DCQG4ACTIVE-40 to 851.00 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73630DCQRACTIVE-40 to 850.95 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73630DCQRG4ACTIVE-40 to 850.95 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS73630DBVR
AmericasArrow >1k
TI Lead Time*: 20 WeeksTPS73630DBVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS73630DBVT
AmericasArrow 250
AsiaWPI 96
EuropeEBV Elektronik 125
WorldwideMouser Electronics 207
TI Lead Time*: 20 WeeksTPS73630DBVTG4
WorldwideMouser Electronics 39
TI Lead Time*: 14 WeeksTPS73630DCQ
AmericasArrow 50
Rochester Electronics 184
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS73630DCQG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS73630DCQR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPS73630DCQRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS73630DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73630DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73630DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73630DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS73630DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73630DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73630DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73630DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS73630 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs
TPS73633EVM-066 Evaluation ModuleTPS73633EVM-066Texas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
REG113-3   Single Output LDO, 400mA, Fixed(3.0V), Low Noise, Fast Transient Response   LINEAR REGULATORS - SINGLE CHANNEL LDO   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here