TPS73701 Status: ACTIVE

Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection


      
         
Alert me about changes<br/>to this product

 TPS73701TPS73718 TPS73725 TPS73730 TPS73733 TPS73734 
Iout(Max)(A)1  1  1  1  1  1  
Vdo(Typ)(mV)130  130  130  130  130  130  
Iq(Typ)(mA)0.3  0.3  0.3  0.3  0.3  0.3  
Vin(Min)(V)2.2  2.2  2.2  3.1  2.2  2.2  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)1.2  1.8  2.5  3  3.3  3.4  
Vout(Max)(V)5  1.8  2.5  3  3.3  3.4  
Vout Adj(Min)(V)1.2   1.2   1.2   
Vout Adj(Max)(V)5   5   5   
Accuracy(%)3  3  3  3  3  3  
Output Capacitor(uF)1  1  1  1  1  1  
Output Capacitor TypeCeramic  Ceramic  Ceramic  Ceramic  Ceramic  Ceramic  
Fixed Output Options(V) 1.8  2.5  3  3.3  3.4  
Pin/Package6SOT-223, 8SON  6SOT-223  6SOT-223  8SON  6SOT-223  6SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS73501: Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR
  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS74801: Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start
  • TPS65950: Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger
  • TL431B: Adjustable Precision Shunt Regulator
  • TPS5410: 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter

More Related Products

Product Information

Features

  • Stable with 1.0µF or Larger Ceramic Output Capacitor
  • Input Voltage Range: 2.2V to 5.5V
  • Ultra-Low Dropout Voltage: 130mV typ at 1A
  • Excellent Load Transient Response—Even With Only 1.0µF Output Capacitor
  • NMOS Topology Delivers Low Reverse Leakage Current
  • 1.0% Initial Accuracy
  • 3% Overall Accuracy Over Line, Load, and Temperature
  • Less Than 20nA typical IQ in Shutdown Mode
  • Thermal Shutdown and Current Limit for Fault Protection
  • Available in Multiple Output Voltage Versions
    • Adjustable Output: 1.20V to 5.5V
    • Custom Outputs Available Using Factory Package-Level Programming
  • APPLICATIONS
    • Point of Load Regulation for DSPs, FPGAs, ASICs, and Microprocessors
    • Post-Regulation for Switching Supplies
    • Portable/Battery-Powered Equipment

All trademarks are the property of their respective owners.

Description

The TPS737xx family of linear low-dropout (LDO) voltage regulators uses an NMOS pass element in a voltage-follower configuration. This topology is relatively insensitive to output capacitor value and ESR, allowing a wide variety of load configurations. Load transient response is excellent, even with a small 1.0µF ceramic output capacitor. The NMOS topology also allows very low dropout.

The TPS737xx family uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 20nA and ideal for portable applications. These devices are protected by thermal shutdown and foldback current limit.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS73701DCQACTIVE-40 to 1250.65 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73701DCQG4ACTIVE-40 to 1250.65 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS73701DCQRACTIVE-40 to 1250.60 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73701DCQRG4ACTIVE-40 to 1250.60 | 1kuSOT-223 (DCQ) | 6 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS73701DRBRACTIVE-40 to 1250.60 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS73701DRBRG4ACTIVE-40 to 1250.60 | 1kuSON (DRB) | 8 View 3000 | LARGE T&R Download CAD Format for this Symbol 
TPS73701DRBTACTIVE-40 to 1250.65 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples
TPS73701DRBTG4ACTIVE-40 to 1250.65 | 1kuSON (DRB) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:05 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS73701DCQ
AmericasArrow 871
TI Lead Time*: 20 WeeksTPS73701DCQG4
EuropeAbacus Polar 51
TI Lead Time*: 20 WeeksTPS73701DCQR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS73701DCQRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksTPS73701DRBR
AmericasNewark >1k
AsiaFarnell Asia >1k
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksTPS73701DRBRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS73701DRBT
EuropeSpoerle 250
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksTPS73701DRBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS73701DCQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73701DCQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73701DCQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73701DCQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73701DRBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73701DRBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73701DRBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS73701DRBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS73701 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Tools & Software

NamePart # Company Tool / Software Type
TPS73701DRBEVM-518 Evaluation ModuleTPS73701DRBEVM-518Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS73501 Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51100 3A Source/Sink DDR terminator Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TL431B Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2141 Adjustable LDO Plus 5V Switch with Dual Current Limit for High Power USB Peripherals PCMCIA AND USB-USB POWER CONTROLLERS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS65930 Integrated Power Management IC with 3 DC/DC's, 4 LDO's, Audio Codec, USB HS Transceiver POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
UCC28061 Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TPS73701:

View All Tags

Other Support



Click Here