Customers Who Evaluated This Product Also Evaluated
TPS73733: Single Output LDO, 1A, Fixed (3.3V), Reverse Current Protection
Product Information
Features
Qualified for Automotive Applications
Stable with 1.0-µF or Larger Ceramic Output Capacitor
Input Voltage Range: 2.2 V to 5.5 V
Ultra-Low Dropout Voltage: 130 mV typ at 1 A
Excellent Load Transient Response, Even With Only 1.0-µF Output Capacitor
NMOS Topology Delivers Low Reverse Leakage Current
1.0% Initial Accuracy
3% Overall Accuracy Over Line, Load, and Temperature
Less Than 20-nA (Typ) Quiescent Current in Shutdown Mode
Thermal Shutdown and Current Limit for Fault Protection
Available in Multiple Output Voltage Versions
Adjustable Output: 1.20 V to 5.5 V
Custom Outputs Available Using Factory Package-Level Programming
APPLICATIONS
Point of Load Regulation for DSPs, FPGAs, ASICs, and Microprocessors
Post-Regulation for Switching Supplies
Portable/Battery-Powered Equipment
All other trademarks are the property of their respective owners.
DESCRIPTION/ORDERING INFORMATION
The TPS737xx family of linear low-dropout (LDO) voltage regulators uses an NMOS pass element in a voltage-follower configuration. This topology is relatively insensitive to output capacitor value and ESR, allowing a wide variety of load configurations. Load transient response is excellent, even with a small 1.0-µF ceramic output capacitor. The NMOS topology also allows very low dropout.
The TPS737xx family uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 20 nA and ideal for portable applications. These devices are protected by thermal shutdown and foldback current limit.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:04 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.