TPS744105 Status: PREVIEW

Single Output LDO, 3.0A, Fixed (1.05V), Fast Transient Response, Programmable SoftStart


      
         
Alert me about changes<br/>to this product

 TPS74401 TPS74410 TPS744105TPS74412 
Iout(Max)(A)3  3  3  3  
Vdo(Typ)(mV)115  115  115  115  
Iq(Typ)(mA)3  3  3  3  
Vin(Min)(V)0.8  0.8  0.8  0.8  
Vin(Max)(V)5.5  5.5  5.5  5.5  
Vout(Min)(V)0.8  1  1  1.2  
Vout(Max)(V)3.5  1  1  1.2  
Vout Adj(Min)(V)0.8     
Vout Adj(Max)(V)3.5     
Accuracy(%)1  1  1  1  
Output Capacitor TypeCapacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V) 1  1.05  1.2  
Pin/Package20QFN, 7DDPAK  20QFN  20QFN  20QFN  
RatingCatalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventory Not AvailableInventory Not Available

Product Information

Features

  • Soft-Start (SS) Pin Provides a Linear Startup with Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9V with External Bias Supply
  • Adjustable Output (0.8V to 3.6V)
  • Fixed Output (0.9V to 3.6V)
  • Ultra-Low Dropout: 115mV at 3.0A (typ)
  • Stable with Any or No Output Capacitor
  • Excellent Transient Response
  • Available in 5mm × 5mm × 1mm QFN and DDPAK-7 Packages
  • Open-Drain Power-Good (QFN only)
  • Active High Enable
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements
    • Hot-Swap and Inrush Controls

All trademarks are the property of their respective owners.

Description

The TPS744xx low-dropout (LDO) linear regulators provide an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that will meet the sequencing requirements of FPGAs, DSPs, and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingSamples
TPS744105RGWRPREVIEW-40 to 125QFN (RGW) | 20 View Not Available
TPS744105RGWTPREVIEW-40 to 125QFN (RGW) | 20 View Not Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS744105 Help

Datasheet

Application Notes

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here