TPS74701 Status: ACTIVE

Single Output LDO, 500mA, Adj. (0.8 to 3.6V), Programmable Soft-Start


      
         
Alert me about changes<br/>to this product

 TPS74701
Iout(Max)(A)0.5  
Vdo(Typ)(mV)50  
Iq(Typ)(mA)1  
Vin(Min)(V)0.8  
Vin(Max)(V)5.5  
Vout Adj(Min)(V)0.8  
Vout Adj(Max)(V)3.6  
Accuracy(%)2  
Output Capacitor(uF)2.2  
Output Capacitor TypeCeramic  
Pin/Package10SON  
RatingCatalog  
Regulated Outputs(#)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPS74801: Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start
  • TPS73501: Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR
  • TPS51200: Sink/Source DDR Termination Regulator
  • TPS65530A: Fully Integrated 8-Channel DC/DC Converter for Digital Still Cameras
  • TPS3808G33: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • TPS65510: Low Power Battery Backup IC with Integrated Boost Converter

More Related Products

Product Information

Features

  • VOUT Range: 0.8V to 3.6V
  • Ultralow VIN Range: 0.8V to 5.5V
  • VBIAS Range 2.7V to 5.5V
  • Low Dropout: 50mV typ at 500mA, VBIAS = 5V
  • Power Good (PG) Output Allows Supply Monitoring or Provides a Sequencing Signal for Other Supplies
  • 2% Accuracy Over Line/Load/Temperature
  • Programmable Soft-Start Provides Linear Voltage Startup
  • VBIAS Permits Low VIN Operation with Good Transient Response
  • Stable with Any Output Capacitor ≥ 2.2µF
  • Available in a Small 3mm × 3mm × 1mm SON-10 Package
  • APPLICATIONS
    • FPGA Applications
    • DSP Core and I/O Voltages
    • Post-Regulation Applications
    • Applications with Special Start-Up Time or Sequencing Requirements
    • Hot-Swap and Inrush Controls

All trademarks are the property of their respective owners.

Description

The TPS74701 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and ASICs. The enable input and power good output allow easy sequencing with external regulators. This complete flexibility permits the user to configure a solution that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.

A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2µF, and is fully specified from -40°C to +125°C. The TPS74701 is offered in a small 3mm × 3mm SON-10 package for compatibility with the TPS74801.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS74701DRCRACTIVE-40 to 1251.00 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R Download CAD Format for this Symbol
TPS74701DRCRG4ACTIVE-40 to 1251.00 | 1kuSON (DRC) | 10 View 3000 | LARGE T&R 
TPS74701DRCTACTIVE-40 to 1251.10 | 1kuSON (DRC) | 10 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
TPS74701DRCTG4ACTIVE-40 to 1251.10 | 1kuSON (DRC) | 10 View 250 | SMALL T&R Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:00 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS74701DRCR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS74701DRCRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS74701DRCT
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS74701DRCTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS74701DRCR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS74701DRCRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS74701DRCT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS74701DRCTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS74701 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

Selection Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TPS74701 Evaluation ModuleTPS74701EVM-177Texas InstrumentsDevelopment Boards/EVMs

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73501 Single Output LDO, 500mA, Adjustable, Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS51200 Sink/Source DDR Termination Regulator LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS65530A Fully Integrated 8-Channel DC/DC Converter for Digital Still Cameras POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS3808G33 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS65510 Low Power Battery Backup IC with Integrated Boost Converter POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TPS65930 Integrated Power Management IC with 3 DC/DC's, 4 LDO's, Audio Codec, USB HS Transceiver POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here