Customers Who Evaluated This Product Also Evaluated
TPS75103: Low Dropout, Two-Bank LED Driver with PWM Brightness Control
Product Information
Features
Regulated Output Current with 2% LED-to-LED Matching
Drives up to Four LEDs at 25mA Each in a Common Cathode Topology
28mV Typical Dropout Voltage Extends Usable Supply Range in Li-Ion Battery Applications
Brightness Control Using PWM Signals
Two 2-LED Banks with Independent Enable and PWM Brightness Control per Bank
No Internal Switching SignalsEliminates EMI
Default LED Current Eliminates External Components
Default values from 3mA to 10mA (in 1mA increments) available using innovative factory EEPROM programming
Optional external resistor can be used for high-accuracy, user-programmable current
Over-Current and Over-Temperature Protection
Available in Wafer Chip-Scale Package or 2,5mm × 2,5mm SON-10
APPLICATIONS
Keypad and Display Backlighting
White and Color LEDs
Cellular Handsets
PDAs and Smartphones
All trademarks are the property of their respective owners.
Description
The TPS7510x linear low dropout (LDO) matching LED current source is optimized for low power keypad and navigation pad LED backlighting applications. The device provides a constant current to up to four unmatched LEDs organized in two banks of two LEDs each in a common-cathode topology. Without an external resistor, the current source defaults to factory-programmable, preset current level with ±0.5% accuracy (typical). An optional external resistor can be used to set initial brightness to user-programmable values with higher accuracy. Brightness can be varied from off to full brightness by inputting a pulse width modulation (PWM) signal on each Enable pin. Each bank has independent enable and brightness control, but current matching is done to all four channels concurrently.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:04 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.