|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TPS755xx family of 5-A low dropout (LDO) regulators contains four fixed voltage option regulators with integrated power-good (PG\) and an adjustable voltage option regulator. These devices are capable of supplying 5 A of output current with a dropout of 250 mV (TPS75533). Therefore, the device is capable of performing a 3.3-V to 2.5-V conversion. Quiescent current is 125 uA at full load and drops down to less than 1 uA when the device is disabled. The TPS755xx is designed to have fast transient response for large load current changes. Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 250 mV at an output current of 5 A for the TPS75533) and is directly proportional to the output current. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS75515KC | ACTIVE | -40 to 125 | 3.00 | 1ku | TO-220 (KC) | 5 | View | 50 | TUBE | ||||
| TPS75515KCG3 | ACTIVE | -40 to 125 | 3.00 | 1ku | TO-220 (KC) | 5 | View | 50 | TUBE | ||||
| TPS75515KTT | OBSOLETE | -40 to 125 | TPS75515KTTT | DDPAK/TO-263 (KTT) | 5 | View | Replaced by TPS75515KTTT | ||||
| TPS75515KTTR | ACTIVE | -40 to 125 | 3.00 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS75515KTTRG3 | ACTIVE | -40 to 125 | 3.00 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS75515KTTT | ACTIVE | 3.00 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||||
| TPS75515KTTTG3 | ACTIVE | 3.00 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:04 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS75515KC | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 213 | |
| Mouser Electronics | 65 | ||
| TI Lead Time*: 14 WeeksTPS75515KCG3 | |||
| Worldwide | DigiKey | Available | |
| Call**TPS75515KTT | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS75515KTTR | |||
| Americas | Avnet | 500 | |
| Rochester Electronics | 1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS75515KTTRG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS75515KTTT | |||
| Americas | Arrow | 50 | |
| Avnet | 100 | ||
| Rochester Electronics | 650 | ||
| Asia | WPI | 45 | |
| Worldwide | DigiKey | 155 | |
| Mouser Electronics | 41 | ||
| TI Lead Time*: 14 WeeksTPS75515KTTTG3 | |||
| Europe | Avnet-SILICA | 48 | |
| EBV Elektronik | 10 | ||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS75515KC | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| TPS75515KCG3 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| TPS75515KTTR | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75515KTTRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75515KTTT | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75515KTTTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS75515 
View Application Notes for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| TPS75525EVM Voltage Regulator Evaluation Module | TPS75525EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS75501 | Single Output LDO, 5.0A, Adj.(1.22 to 5.0V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75125 | Single Output LDO, 1.5A, Fixed(2.5V), PowerGood (PG) Output, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75915 | Single Output LDO, 7.5A, Fixed(1.5V), Fast Transient Response, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75433 | Single Output LDO, 2.0A, Fixed(3.3V), PowerGood (PG) Output, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75833 | Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Reverse Current Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75801 | Single Output LDO, 3.0A, Adj.(1.22 to 5.0V), Fast Transient Response, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75233 | Single Output LDO, 2A, Fixed(3.3V), SVS, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS75518 | Single Output LDO, 5.0A, Fixed(1.8V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54357 | 4.5V to 20V, 3A Synchronous Step Down SWIFT™ Converter 5.0 Vout | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| BQ26100 | SHA-1/HMAC Based Security & Authentication IC w/SDQ Interface | BATTERY MANAGEMENT-BATTERY AUTHENTICATION | TI customers also evaluated this product. |
| PTH12050W | 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| TPS70351 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| REF3140 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| BQ2201 | SRAM Nonvolatile Controller IC for 1 SRAM Bank | POWER MANAGEMENT SPECIAL FUNCTIONS-NVSRAM(NON-VOLATILE SRAM) | TI customers also evaluated this product. |
| TPS54312-EP | Enhanced Product 3-V To 6-V In, 3-A Out, Synchronous-Buck Pwm Switchers W/ Integrated Fets | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number