TPS75815 Status: ACTIVE

Single Output LDO, 3.0A, Fixed(1.5V), Fast Transient Response, Low Quiescent Current


      
         
Alert me about changes<br/>to this product

 TPS75801 TPS75815TPS75818 TPS75825 TPS75833 TPS758A01 
Iout(Max)(A)3  3  3  3  3  3  
Vdo(Typ)(mV)150  150  150  150  150  150  
Iq(Typ)(mA)0.125  0.125  0.125  0.125  0.125  0.125  
Vin(Min)(V)2.8  2.8  2.8  2.8  2.8  2.8  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V)1.22  1.5  1.8  2.5  3.3  1.24  
Vout(Max)(V)5  1.5  1.8  2.5  3.3  5  
Accuracy(%)3  3  3  3  3  3  
Output Capacitor(uF)47  47  47  47  47  47  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 1.5  1.8  2.5  3.3   
Pin/Package5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  5TO-220, 5DDPAK/TO-263  5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS75801: Single Output LDO, 3.0A, Adj.(1.22 to 5.0V), Fast Transient Response, Low Quiescent Current
  • TPS75333: Single Output LDO, 1.5A, Fixed(3.3V), PowerGood (PG) Output, Fast Transient Response
  • TPS76333: Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection
  • TPS54357: 4.5V to 20V, 3A Synchronous Step Down SWIFT™ Converter 5.0 Vout
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10
  • TPS5140: Quad Output (3 Buck, 1 Boost) High Efficiency DC/DC Controller for Notebook PC Power

More Related Products

Product Information

Features

  • 3A Low-Dropout Voltage Regulator
  • Available in 1.5V, 1.8V, 2.5V, and 3.3V Fixed-Output and Adjustable Versions
  • Dropout Voltage Typically 150mV at 3A (TPS75833)
  • VREF and Pinout Compatible with MIC29302 (TPS758A01)
  • Low 125µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Available in 5-Pin TO-220 and TO-263
    Surface-Mount Packages
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TPS758xx family of 3A low dropout (LDO) regulators contains four fixed voltage option regulators and an adjustable voltage option regulator. These devices are capable of supplying 3A of output current with a dropout of 150mV (TPS75833). Therefore, the device is capable of performing a 3.3V to 2.5V conversion.

Quiescent current is 125µA at full load and drops to less than 1µA when the device is disabled. The TPS758xx is designed to have fast transient response for large load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 150mV at an output current of 3A for the TPS75833) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 125µA over the full range of output current).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS75815KCACTIVE-40 to 85 2.70 | 1kuTO-220 (KC) | 5 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS75815KCG3ACTIVE-40 to 85 2.70 | 1kuTO-220 (KC) | 5 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS75815KTTOBSOLETE-40 to 85TPS75815KTTT DDPAK/TO-263 (KTT) | 5 View   Download CAD Format for this Symbol Replaced by TPS75815KTTT
TPS75815KTTRACTIVE-40 to 85 2.70 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS75815KTTRG3ACTIVE-40 to 85 2.70 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS75815KTTTACTIVE  2.70 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 
TPS75815KTTTG3ACTIVE  2.70 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:04 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS75815KC
AmericasRochester Electronics >1k
AsiaWPI 795
WorldwideDigiKey 979
TI Lead Time*: 14 WeeksTPS75815KCG3
WorldwideDigiKey  Available
Call**TPS75815KTT
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS75815KTTR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS75815KTTRG3
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS75815KTTT
AmericasArrow 50
Avnet 50
Rochester Electronics >1k
EuropeAvnet-SILICA 11
WorldwideDigiKey 150
Mouser Electronics 100
TI Lead Time*: 20 WeeksTPS75815KTTTG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS75815KC RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
TPS75815KCG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
TPS75815KTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75815KTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75815KTTT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75815KTTTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS75815 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS75801 Single Output LDO, 3.0A, Adj.(1.22 to 5.0V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS75333 Single Output LDO, 1.5A, Fixed(3.3V), PowerGood (PG) Output, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76333 Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS75833 Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76818 Single Output LDO, 1.0A, Fixed(1.8V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54357 4.5V to 20V, 3A Synchronous Step Down SWIFT™ Converter 5.0 Vout DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5140 Quad Output (3 Buck, 1 Boost) High Efficiency DC/DC Controller for Notebook PC Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
MC33063A 1.5-A Peak Boost/Buck/Inverting Switching Regulator DC/DC CONVERTERS (INTEGRATED SWITCH)-INVERTING REGULATORS TI customers also evaluated this product.
TPS3705-33 Processor Supervisory Circuits with Power-Fail POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
DCP012405B Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
TL783 3 Pin 750mA Adjustable Positive Voltage Regulator with 125VIN LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
UC2625 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here