|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS758xx family of 3A low dropout (LDO) regulators contains four fixed voltage option regulators and an adjustable voltage option regulator. These devices are capable of supplying 3A of output current with a dropout of 150mV (TPS75833). Therefore, the device is capable of performing a 3.3V to 2.5V conversion. Quiescent current is 125µA at full load and drops to less than 1µA when the device is disabled. The TPS758xx is designed to have fast transient response for large load current changes. Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 150mV at an output current of 3A for the TPS75833) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 125µA over the full range of output current). View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS75833KC | ACTIVE | -40 to 85 | 2.70 | 1ku | TO-220 (KC) | 5 | View | 50 | TUBE | ||||
| TPS75833KCG3 | ACTIVE | -40 to 85 | 2.70 | 1ku | TO-220 (KC) | 5 | View | 50 | TUBE | ||||
| TPS75833KTT | OBSOLETE | -40 to 85 | TPS75833KTTT | DDPAK/TO-263 (KTT) | 5 | View | Replaced by TPS75833KTTT | ||||
| TPS75833KTTR | ACTIVE | -40 to 85 | 2.70 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS75833KTTRG3 | ACTIVE | -40 to 85 | 2.70 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS75833KTTT | ACTIVE | 2.70 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||||
| TPS75833KTTTG3 | ACTIVE | 2.70 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:04 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS75833KC | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 7 | |
| Mouser Electronics | 89 | ||
| TI Lead Time*: 20 WeeksTPS75833KCG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS75833KTTR | |||
| Americas | Rochester Electronics | 946 | |
| TI Lead Time*: 14 WeeksTPS75833KTTRG3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksTPS75833KTTT | |||
| Europe | Avnet-SILICA | 44 | |
| TI Lead Time*: 14 WeeksTPS75833KTTTG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS75833KC | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| TPS75833KCG3 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| TPS75833KTTR | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75833KTTRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75833KTTT | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75833KTTTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS75833 
View Application Notes for Single Channel LDO
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS74401 | Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS5450 | 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number