|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS759xx family of 7.5-A low dropout (LDO) regulators contains four fixed voltage option regulators with integrated power-good (PG)\ and an adjustable voltage option regulator. These devices are capable of supplying 7.5 A of output current with a dropout of 400 mV (TPS75933). Therefore, the devices are capable of performing a 3.3-V to 2.5-V conversion. Quiescent current is 125 uA at full load and drops below 10 µA when the devices are disabled. The TPS759xx is designed to have fast transient response for large load current changes. Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 400 mV at an output current of 7.5 A for the TPS75933) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 125 µA over the full range of output current, 1 mA to 7.5 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. The device is enabled when EN\ is connected to a low-level voltage. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C. The power-good terminal (PG)\ is an active low, open drain output, which can be used to implement a power-on reset or a low-battery indicator. The TPS759xx is offered in 1.5-V, 1.8-V, 2.5-V, and 3.3-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.22 V to 5 V). Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS759xx family is available in a 5-pin TO220 (KC) and TO263 (KTT) packages. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS75901KC | ACTIVE | -40 to 125 | 3.20 | 1ku | TO-220 (KC) | 5 | View | 50 | TUBE | ||||
| TPS75901KCG3 | ACTIVE | -40 to 125 | 3.20 | 1ku | TO-220 (KC) | 5 | View | 50 | TUBE | ||||
| TPS75901KTT | OBSOLETE | -40 to 125 | TPS75901KTTT | DDPAK/TO-263 (KTT) | 5 | View | Replaced by TPS75901KTTT | ||||
| TPS75901KTTR | ACTIVE | -40 to 125 | 3.20 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS75901KTTRG3 | ACTIVE | -40 to 125 | 3.20 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS75901KTTT | ACTIVE | 3.20 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||||
| TPS75901KTTTG3 | ACTIVE | 3.20 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:59 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekTPS75901KC | |||
| Americas | Arrow | 90 | |
| Avnet | 3 | ||
| Newark | 37 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 79 | |
| Worldwide | DigiKey | 463 | |
| Mouser Electronics | 41 | ||
| TI Lead Time*: 1 WeekTPS75901KCG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS75901KTTR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS75901KTTRG3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksTPS75901KTTT | |||
| Worldwide | Mouser Electronics | 3 | |
| TI Lead Time*: 4 WeeksTPS75901KTTTG3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS75901KC | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| TPS75901KCG3 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| TPS75901KTTR | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75901KTTRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75901KTTT | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75901KTTTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS75901 
View Application Notes for Single Channel LDO
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61045 | 28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number