TPS75915 Status: ACTIVE

Single Output LDO, 7.5A, Fixed(1.5V), Fast Transient Response, Low Quiescent Current


      
         
Alert me about changes<br/>to this product

 TPS75901 TPS75915TPS75918 TPS75925 TPS75933 
Iout(Max)(A)7.5  7.5  7.5  7.5  7.5  
Vdo(Typ)(mV)400  400  400  400  400  
Iq(Typ)(mA)0.11  0.11  0.11  0.11  0.11  
Vin(Min)(V)2.8  2.8  2.8  2.92  3.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.5  1.8  2.5  3.3  
Vout(Max)(V) 1.5  1.8  2.5  3.3  
Vout Adj(Min)(V)1.22      
Vout Adj(Max)(V)5      
Accuracy(%)3  3  3  3  3  
Output Capacitor(uF)47  47  47  47  47  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 1.5  1.8  2.5  3.3  
Pin/Package5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Product Information

Features

  • 7.5-A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed-Output and Adjustable Versions
  • Open Drain Power-Good (PG)\ Status Output (Fixed Options Only)
  • Dropout Voltage Typically 400 mV at 7.5 A (TPS75933)
  • Low 125 µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Available in 5-Pin TO-220 and TO-263 Surface-Mount Packages
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.

Description

The TPS759xx family of 7.5-A low dropout (LDO) regulators contains four fixed voltage option regulators with integrated power-good (PG)\ and an adjustable voltage option regulator. These devices are capable of supplying 7.5 A of output current with a dropout of 400 mV (TPS75933). Therefore, the devices are capable of performing a 3.3-V to 2.5-V conversion. Quiescent current is 125 uA at full load and drops below 10 µA when the devices are disabled. The TPS759xx is designed to have fast transient response for large load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 400 mV at an output current of 7.5 A for the TPS75933) and is directly proportional to the output current.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS75915KCACTIVE-40 to 125 3.20 | 1kuTO-220 (KC) | 5 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS75915KCG3ACTIVE-40 to 125 3.20 | 1kuTO-220 (KC) | 5 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS75915KTTOBSOLETE-40 to 125TPS75915KTTT DDPAK/TO-263 (KTT) | 5 View   Download CAD Format for this Symbol Replaced by TPS75915KTTT
TPS75915KTTRACTIVE-40 to 125 3.20 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS75915KTTRG3ACTIVE-40 to 125 3.20 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS75915KTTTACTIVE  3.20 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 
TPS75915KTTTG3ACTIVE  3.20 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS75915KC
AmericasArrow 70
Avnet 78
Rochester Electronics >1k
AsiaWPI 50
WorldwideDigiKey 96
TI Lead Time*: 14 WeeksTPS75915KCG3
WorldwideDigiKey  Available
Call**TPS75915KTT
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS75915KTTR
AmericasRochester Electronics 300
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS75915KTTRG3
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS75915KTTT
AmericasRochester Electronics 390
WorldwideDigiKey 97
TI Lead Time*: 14 WeeksTPS75915KTTTG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS75915KC RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
TPS75915KCG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
TPS75915KTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75915KTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75915KTTT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75915KTTTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS75915 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here