|
|
|
|
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
The TPS759xx family of 7.5-A low dropout (LDO) regulators contains four fixed voltage option regulators with integrated power-good (PG)\ and an adjustable voltage option regulator. These devices are capable of supplying 7.5 A of output current with a dropout of 400 mV (TPS75933). Therefore, the devices are capable of performing a 3.3-V to 2.5-V conversion. Quiescent current is 125 uA at full load and drops below 10 µA when the devices are disabled. The TPS759xx is designed to have fast transient response for large load current changes. Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 400 mV at an output current of 7.5 A for the TPS75933) and is directly proportional to the output current. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS75918KC | ACTIVE | -40 to 125 | 3.20 | 1ku | TO-220 (KC) | 5 | View | 50 | TUBE | ||||
| TPS75918KCG3 | ACTIVE | -40 to 125 | 3.20 | 1ku | TO-220 (KC) | 5 | View | 50 | TUBE | ||||
| TPS75918KTT | OBSOLETE | -40 to 125 | TPS75918KTTT | DDPAK/TO-263 (KTT) | 5 | View | Replaced by TPS75918KTTT | ||||
| TPS75918KTTR | ACTIVE | -40 to 125 | 3.20 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS75918KTTRG3 | ACTIVE | -40 to 125 | 3.20 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 500 | LARGE T&R | Purchase Samples | |||
| TPS75918KTTT | ACTIVE | 3.20 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||||
| TPS75918KTTTG3 | ACTIVE | 3.20 | 1ku | DDPAK/TO-263 (KTT) | 5 | View | 50 | SMALL T&R | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:03 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksTPS75918KC | |||
| Americas | Avnet | 22 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 121 | |
| TI Lead Time*: 14 WeeksTPS75918KCG3 | |||
| Worldwide | DigiKey | Available | |
| Call**TPS75918KTT | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS75918KTTR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS75918KTTRG3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTPS75918KTTT | |||
| Americas | Avnet | 900 | |
| Europe | Avnet-SILICA | 65 | |
| EBV Elektronik | 25 | ||
| Worldwide | DigiKey | 95 | |
| Mouser Electronics | 17 | ||
| TI Lead Time*: 14 WeeksTPS75918KTTTG3 | |||
| Europe | Avnet-SILICA | 5 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS75918KC | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| TPS75918KCG3 | Green (RoHS & no Sb/Br) | CU SN | N/A for Pkg Type | View | View |
| TPS75918KTTR | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75918KTTRG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75918KTTT | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| TPS75918KTTTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS75918 
View Application Notes for Single Channel LDO

No Tags are Available for this Part Number