TPS75925 Status: ACTIVE

Single Output LDO, 7.5A, Fixed(2.5V), Fast Transient Response, Low Quiescent Current


      
         
Alert me about changes<br/>to this product

 TPS75901 TPS75915 TPS75918 TPS75925TPS75933 
Iout(Max)(A)7.5  7.5  7.5  7.5  7.5  
Vdo(Typ)(mV)400  400  400  400  400  
Iq(Typ)(mA)0.11  0.11  0.11  0.11  0.11  
Vin(Min)(V)2.8  2.8  2.8  2.92  3.7  
Vin(Max)(V)5.5  5.5  5.5  5.5  5.5  
Vout(Min)(V) 1.5  1.8  2.5  3.3  
Vout(Max)(V) 1.5  1.8  2.5  3.3  
Vout Adj(Min)(V)1.22      
Vout Adj(Max)(V)5      
Accuracy(%)3  3  3  3  3  
Output Capacitor(uF)47  47  47  47  47  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 1.5  1.8  2.5  3.3  
Pin/Package5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  5DDPAK/TO-263, 5TO-220  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS79925: Single Output LDO, 200mA, Fixed(2.5V), Low Quiescent Current, Low Noise, High PSRR
  • TPS75933: Single Output LDO, 7.5A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current
  • TPS76925: Single Output LDO, 100mA, Fixed(2.5V), Low Quiescent Current, Over Current Limitation
  • TPS54615: 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 2.5V Output
  • REF5030: Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE

More Related Products

Product Information

Features

  • 7.5-A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed-Output and Adjustable Versions
  • Open Drain Power-Good (PG)\ Status Output (Fixed Options Only)
  • Dropout Voltage Typically 400 mV at 7.5 A (TPS75933)
  • Low 125 µA Typical Quiescent Current
  • Fast Transient Response
  • 3% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Available in 5-Pin TO-220 and TO-263 Surface-Mount Packages
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.

Description

The TPS759xx family of 7.5-A low dropout (LDO) regulators contains four fixed voltage option regulators with integrated power-good (PG)\ and an adjustable voltage option regulator. These devices are capable of supplying 7.5 A of output current with a dropout of 400 mV (TPS75933). Therefore, the devices are capable of performing a 3.3-V to 2.5-V conversion. Quiescent current is 125 uA at full load and drops below 10 µA when the devices are disabled. The TPS759xx is designed to have fast transient response for large load current changes.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 400 mV at an output current of 7.5 A for the TPS75933) and is directly proportional to the output current.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS75925KCACTIVE-40 to 125 3.20 | 1kuTO-220 (KC) | 5 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS75925KCG3ACTIVE-40 to 125 3.20 | 1kuTO-220 (KC) | 5 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS75925KTTOBSOLETE-40 to 125TPS75925KTTT DDPAK/TO-263 (KTT) | 5 View   Download CAD Format for this Symbol Replaced by TPS75925KTTT
TPS75925KTTRACTIVE-40 to 125 3.20 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS75925KTTRG3ACTIVE-40 to 125 3.20 | 1kuDDPAK/TO-263 (KTT) | 5 View 500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS75925KTTTACTIVE  3.20 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 
TPS75925KTTTG3ACTIVE  3.20 | 1kuDDPAK/TO-263 (KTT) | 5 View 50 | SMALL T&R Download CAD Format for this Symbol 

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTPS75925KC
AmericasRochester Electronics >1k
WorldwideDigiKey 139
TI Lead Time*: 14 WeeksTPS75925KCG3
WorldwideDigiKey  Available
Call**TPS75925KTT
AmericasRochester Electronics 184
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS75925KTTR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS75925KTTRG3
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksTPS75925KTTT
AmericasAvnet 550
Newark 15
Rochester Electronics 250
AsiaWPI 85
EuropeSpoerle 50
WorldwideDigiKey 110
Mouser Electronics 42
TI Lead Time*: 14 WeeksTPS75925KTTTG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS75925KC RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
TPS75925KCG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN N/A for Pkg TypeViewView
TPS75925KTTR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75925KTTRG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75925KTTT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
TPS75925KTTTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS75925 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS79925 Single Output LDO, 200mA, Fixed(2.5V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS75933 Single Output LDO, 7.5A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76925 Single Output LDO, 100mA, Fixed(2.5V), Low Quiescent Current, Over Current Limitation LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS73219 Single Output LDO, 250mA, Fixed(2.5V), Fast Transient Response, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79633 Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54615 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 2.5V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
REF5030 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here