|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TPS760xx is a 50 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS760xx to provide outstanding performance in all specifications critical to battery-powered operation. The TPS760xx is available in a space-saving SOT\x9623 package and operates over a junction temperature range of \x9640°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS76033DBVR | ACTIVE | 0.36 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TPS76033DBVRG4 | ACTIVE | 0.36 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TPS76033DBVT | ACTIVE | 0.40 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPS76033DBVTG4 | ACTIVE | 0.40 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:03 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS76033DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Wintech | >1k | |
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 20 WeeksTPS76033DBVRG4 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 14 WeeksTPS76033DBVT | |||
| Americas | Arrow | 250 | |
| Asia | Farnell Asia | 429 | |
| WPI | 66 | ||
| Europe | Avnet-SILICA | >1k | |
| Compel | >1k | ||
| Farnell | 101 | ||
| Spoerle | 750 | ||
| TI Lead Time*: 14 WeeksTPS76033DBVTG4 | |||
| Europe | EBV Elektronik | 115 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS76033DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76033DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76033DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76033DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS76033 
View Application Notes for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Pkg | DEM-SOT23LDO | Texas Instruments | Development Boards/EVMs |
| TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module | TPS76XXXEVM-125 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| REF5025 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS5450-Q1 | Automotive Catalog 5A, Wide Input Step Down SWIFT Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number