TPS76050 Status: ACTIVE

Single Output LDO, 50mA, Fixed(5.0V), Low Quiescent Current, Thermal Protection


      
         
Alert me about changes<br/>to this product

 TPS76030 TPS76032 TPS76033 TPS76038 TPS76050
Iout(Max)(A)0.05  0.05  0.05  0.05  0.05  
Vdo(Typ)(mV)120  120  120  120  120  
Iq(Typ)(mA)0.09  0.09  0.09  0.09  0.09  
Vin(Min)(V)3.2  3.4  3.5  4  5.2  
Vin(Max)(V)16  16  16  16  16  
Vout(Min)(V)3  3.2  3.3  3.8  5  
Vout(Max)(V)3  3.2  3.3  3.8  5  
Accuracy(%)2  2  2  2  2  
Output Capacitor(uF)2.2  2.2  2.2  2.2  2.2  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V)3  3.2  3.3  3.8  5  
Pin/Package5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS71550: Single Output LDO, 50mA, Fixed(5.0V), High Input Voltage, Low Quiescent Current
  • TPS77633: Single Output LDO, 500mA, Fixed(3.3V), Fast Transient Response, Power Good (PG) Output
  • TPS76425: Single Output LDO, 150mA, Fixed(2.5V), Low Noise, Low Quiescent Current
  • TPS54550: 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter
  • TPS3705-33: Processor Supervisory Circuits with Power-Fail
  • TPS3707-33: Processor Supervisory Circuits with Power-Fail

More Related Products

Product Information

Features

  • 50-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 120 mV at 50 mA
  • Thermal Protection
  • Less Than 1-uA Quiescent Current in Shutdow
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 Package
  • ESD Protection Verified to 1.5 kV Human Body Model (HBM) per MIL-STD-883C

Description

The TPS760xx is a 50 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS760xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS760xx is available in a space-saving SOT\x9623 package and operates over a junction temperature range of \x9640°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS76050DBVRACTIVE0.36 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS76050DBVRG4ACTIVE0.36 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS76050DBVTACTIVE0.40 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS76050DBVTG4ACTIVE0.40 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS76050DBVR
AmericasArrow >1k
Newark 6
Rochester Electronics >1k
AsiaFarnell Asia 507
EuropeFarnell 432
WorldwideMouser Electronics >1k
TI Lead Time*: 20 WeeksTPS76050DBVRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksTPS76050DBVT
AsiaFarnell Asia 776
WPI 273
EuropeArrow Northern Europe 250
Arrow Southern Europe 250
Avnet-SILICA 50
Compel >1k
Farnell 740
WorldwideMouser Electronics 746
TI Lead Time*: 14 WeeksTPS76050DBVTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS76050DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76050DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76050DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76050DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS76050 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation ModuleTPS76XXXEVM-125Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS71550 Single Output LDO, 50mA, Fixed(5.0V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS77633 Single Output LDO, 500mA, Fixed(3.3V), Fast Transient Response, Power Good (PG) Output LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76425 Single Output LDO, 150mA, Fixed(2.5V), Low Noise, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS77601 Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Fast Transient Response, Power Good (PG) Output LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54550 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS3705-33 Processor Supervisory Circuits with Power-Fail POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS3707-33 Processor Supervisory Circuits with Power-Fail POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here