TPS76138 Status: ACTIVE

Single Output LDO, 100mA, Fixed(3.8V), Low Quiescent Current, Thermal Protection


      
         
Alert me about changes<br/>to this product

 TPS76130 TPS76132 TPS76133 TPS76138TPS76150 
Iout(Max)(A)0.1  0.1  0.1  0.1  0.1  
Vdo(Typ)(mV)170  170  170  170  170  
Iq(Typ)(mA)0.09  0.09  0.09  0.09  0.09  
Vin(Min)(V)3.35  3.58  3.68  4.18  5.38  
Vin(Max)(V)16  16  16  16  16  
Vout(Min)(V)3  3.2  3.3  3.8  5  
Vout(Max)(V)3  3.2  3.3  3.8  5  
Accuracy(%)2  2  2  2  2  
Output Capacitor(uF)4.7  4.7  4.7  4.7  4.7  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V)3  3.2  3.3  3.8  5  
Pin/Package5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Product Information

Features

  • 100-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 170 mV at 100-mA
  • Thermal Protection
  • Less Than 1 uA Quiescent Current in Shutdown
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • ESD Protection Verified to 1.5 KV Human Body Model (HBM) per MIL-STD-883C

Description

The TPS761xx is a 100 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS761xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS761xx is available in a space-saving SOT-23 (DBV) package and operates over a junction temperature range of \x9640°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS76138DBVRACTIVE0.37 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS76138DBVRG4ACTIVE0.37 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS76138DBVTACTIVE0.41 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS76138DBVTG4ACTIVE0.41 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS76138DBVR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS76138DBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS76138DBVT
AmericasRochester Electronics >1k
WorldwideDigiKey 719
TI Lead Time*: 20 WeeksTPS76138DBVTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS76138DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76138DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76138DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76138DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS76138 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation ModuleTPS76XXXEVM-125Texas InstrumentsDevelopment Boards/EVMs

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here