|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The TPS763xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in 5-terminal small outline integrated-circuit SOT-23 package, the TPS763xx series devices are ideal for cost-sensitive designs and where board space is at a premium. A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very lowtypically 300 mV at 150 mA of load current (TPS76333)and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is very low (140 µA maximum) and is stable over the entire range of output load current (0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life. The TPS763xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA maximum at TJ = 25°C. The TPS763xx is offered in 1.6-V,1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 3.8-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.5 V to 6.5 V. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS76327DBV | OBSOLETE | SOT-23 (DBV) | 5 | View | Not Available | ||||
| TPS76327DBVR | ACTIVE | 0.25 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TPS76327DBVRG4 | ACTIVE | 0.25 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | |||
| TPS76327DBVT | ACTIVE | 0.28 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | ||
| TPS76327DBVTG4 | ACTIVE | 0.28 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 9:59 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekTPS76327DBVR | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | >1k | |
| Worldwide | DigiKey | 778 | |
| TI Lead Time*: 1 WeekTPS76327DBVRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekTPS76327DBVT | |||
| Americas | Rochester Electronics | >1k | |
| Asia | Farnell Asia | >1k | |
| Europe | Farnell | >1k | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 1 WeekTPS76327DBVTG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS76327DBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76327DBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76327DBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76327DBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS76327 
View Application Notes for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Pkg | DEM-SOT23LDO | Texas Instruments | Development Boards/EVMs |
| TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module | TPS76XXXEVM-125 | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number