TPS76333-Q1 Status: ACTIVE

Automotive Catalog Low-Power 150-mA Low-Dropout Linear Regulators


      
         
Alert me about changes<br/>to this product

 TPS76333-Q1
Iout(Max)(A)0.15  
Vdo(Typ)(mV)300  
Iq(Typ)(mA)0.085  
Vin(Min)(V)3.3  
Vin(Max)(V)10  
Vout(Min)(V)3.3  
Vout(Max)(V)3.3  
Accuracy(%)3  
Output Capacitor(uF)4.7  
Output Capacitor TypeTantalum  
Fixed Output Options(V)3.3  
Pin/Package5SOT-23  
RatingAutomotive  
Regulated Outputs(#)1  
 Samples
 Inventory

Other qualified versions of TPS76333-Q1

Version Part Number Definition
Catalog TPS76333 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS76328: Single Output LDO, 150mA, Fixed(2.8V), Low Quiescent Current, Thermal Protection
  • TPS76318-Q1: Automotive Catalog Low-Power 150-mA Low-Dropout Linear Regulators
  • TPS76333: Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection
  • UCC3895: BiCMOS Advanced Phase Shift PWM Controller

Product Information

Features

  • Qualified for Automotive Applications
  • 150-mA Low-Dropout Regulator
  • Output Voltage: 5 V, 3.8 V, 3.3 V, 3 V, 2.8 V, 2.7 V, 2.5 V, 1.8 V, 1.6 V and Variable
  • Dropout Voltage, Typically 300 mV at 150 mA
  • Thermal Protection
  • Overcurrent Limitation
  • Less Than 2-µA Quiescent Current in Shutdown Mode
  • – 40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

All trademarks are the property of their respective owners.

Description

The TPS763xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-terminal, small outline integrated-circuit SOT-23 package, the TPS763xx series devices are ideal for cost-sensitive designs and for applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low—typically 300 mV at 150 mA of load current (TPS76333)—and is directly proportional to the load current.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS76333QDBVRG4Q1ACTIVE-40 to 1250.29 | 1kuSOT-23 (DBV) | 5 View 3000  
TPS76333QDBVRQ1ACTIVE-40 to 1250.29 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:02 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS76333QDBVRG4Q1
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTPS76333QDBVRQ1
WorldwideDigiKey >1k
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS76333QDBVRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76333QDBVRQ1  TBD CU NIPDAU Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS76333-Q1 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS76328 Single Output LDO, 150mA, Fixed(2.8V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76318-Q1 Automotive Catalog Low-Power 150-mA Low-Dropout Linear Regulators LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76333 Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS76333-Q1:

View All Tags

Other Support



Click Here