TPS76350 Status: ACTIVE

Single Output LDO, 150mA, Fixed(5.0V), Low Quiescent Current, Thermal Protection


      
         
Alert me about changes<br/>to this product

 TPS76301 TPS76316 TPS76318 TPS76325 TPS76327 TPS76328 TPS76330 TPS76333 TPS76338 TPS76350
Iout(Max)(A)0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  0.15  
Vdo(Typ)(mV)180  180  180  360  345  339  322  300  264  180  
Iq(Typ)(mA)0.085  0.085  0.085  0.085  0.085  0.085  0.085  0.085  0.085  0.085  
Vin(Min)(V)2.7  2.7  2.7  2.7  3.045  3.149  3.322  3.3   5.18  
Vin(Max)(V)10  10  10  10  10  10  10  10  10  10  
Vout(Min)(V) 1.6  1.8  2.5  2.7  2.8  3  3.3  3.8  5  
Vout(Max)(V) 1.6  1.8  2.5  2.7  2.8  3  3.3  3.8  5  
Vout Adj(Min)(V)1.5           
Vout Adj(Max)(V)6.5           
Accuracy(%)3  3  3  3  3  3  3  3  3  3  
Output Capacitor(uF)4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 1.6  1.8  2.5  2.7  2.8  3  3.3  3.8  5  
Pin/Package5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS76350

Version Part Number Definition
Automotive TPS76350-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS76333: Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection

Product Information

Features

  • 150-mA Low-Dropout Regulator
  • Output Voltage: 5 V, 3.8 V, 3.3 V, 3.0 V, 2.8 V, 2.7 V, 2.5 V, 1.8 V, 1.6 V and Variable
  • Dropout Voltage, Typically 300 mV at 150 mA
  • Thermal Protection
  • Over Current Limitation
  • Less Than 2-µA Quiescent Current in Shutdown Mode
  • –40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

Description

The TPS763xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in 5-terminal small outline integrated-circuit SOT-23 package, the TPS763xx series devices are ideal for cost-sensitive designs and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low—typically 300 mV at 150 mA of load current (TPS76333)—and is directly proportional to the load current.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS76350DBVRACTIVE0.25 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS76350DBVRG4ACTIVE0.25 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS76350DBVTACTIVE0.28 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS76350DBVTG4ACTIVE0.28 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS76350DBVR
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
EuropeCompel 5
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTPS76350DBVRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksTPS76350DBVT
AmericasArrow 70
Avnet 960
Rochester Electronics >1k
AsiaFarnell Asia 409
EuropeAvnet-SILICA 90
Compel 935
EBV Elektronik 10
Farnell 269
Spoerle 250
WorldwideDigiKey >1k
Mouser Electronics 672
TI Lead Time*: 20 WeeksTPS76350DBVTG4
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
Mouser Electronics 930
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS76350DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76350DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76350DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76350DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS76350 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation ModuleTPS76XXXEVM-125Texas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS76333 Single Output LDO, 150mA, Fixed(3.3V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here