|
|
|
|
Other qualified versions of TPS76715
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments. Description
This device is designed to have a fast transient response and be stable with 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost. Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76750) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS76715QD | ACTIVE | -40 to 125 | 1.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TPS76715QDG4 | ACTIVE | -40 to 125 | 1.20 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TPS76715QDR | ACTIVE | -40 to 125 | 1.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS76715QDRG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS76715QPWP | ACTIVE | -40 to 125 | 1.10 | 1ku | HTSSOP (PWP) | 20 | View | 70 | TUBE | |||
| TPS76715QPWPG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | HTSSOP (PWP) | 20 | View | 70 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:03 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS76715QD | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 86 | |
| Worldwide | DigiKey | 158 | |
| Mouser Electronics | 16 | ||
| TI Lead Time*: 20 WeeksTPS76715QDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS76715QDR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS76715QDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTPS76715QPWP | |||
| Americas | Arrow | 219 | |
| Avnet | 5 | ||
| Newark | 167 | ||
| Rochester Electronics | 716 | ||
| Worldwide | DigiKey | 104 | |
| Mouser Electronics | 154 | ||
| TI Lead Time*: 20 WeeksTPS76715QPWPG4 | |||
| Americas | Avnet | 17 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS76715QD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76715QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76715QDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76715QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76715QPWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS76715QPWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS76715 

No Tags are Available for this Part Number