TPS76733 Status: ACTIVE

Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response


      
         
Alert me about changes<br/>to this product

 TPS76701 TPS76715 TPS76718 TPS76725 TPS76727 TPS76728 TPS76730 TPS76733TPS76750 
Iout(Max)(A)1  1  1  1  1  1  1  1  1  
Vdo(Typ)(mV)230  230  230  230  230  500  450  350  230  
Iq(Typ)(mA)0.085  0.085  0.085  0.085  0.085  0.085  0.085  0.085  0.085  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  3.3  3.45  3.65  5.23  
Vin(Max)(V)10  10  10  10  10  10  10  10  10  
Vout(Min)(V) 1.5  1.8  2.5  2.7  2.8  3  3.3  5  
Vout(Max)(V) 1.5  1.8  2.5  2.7  2.8  3  3.3  5  
Vout Adj(Min)(V)1.5          
Vout Adj(Max)(V)5.5          
Accuracy(%)2  2  2  2  2  2  2  2  2  
Output Capacitor(uF)10  10  10  10  10  10  10  10  10  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 1.5  1.8  2.5  2.7  2.8  3  3.3  5  
Pin/Package20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  20HTSSOP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS76733

Version Part Number Definition
Automotive TPS76733-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects
Enhanced Product TPS76733-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS71533: Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current
  • TPS76833: Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • TPS63001: 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN
  • UCC3750: Source Ringer Controller

More Related Products

Product Information

Features

  • 1 A Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable Versions
  • Dropout Voltage Down to 230 mV at 1 A (TPS76750)
  • Ultralow 85 µA Typical Quiescent Current
  • Fast Transient Response
  • 2% Tolerance Over Specified Conditions for Fixed-Output Versions
  • Open Drain Power-On Reset With 200-ms Delay (See TPS768xx for PG Option)
  • 8-Pin SOIC and 20-Pin TSSOP PowerPAD™ (PWP) Package
  • Thermal Shutdown Protection

PowerPAD is a trademark of Texas Instruments.

Description

This device is designed to have a fast transient response and be stable with 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76750) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to 1 µA at TJ = 25°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS76733QDACTIVE-40 to 1251.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS76733QDG4ACTIVE-40 to 1251.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
TPS76733QDRACTIVE-40 to 1251.10 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS76733QDRG4ACTIVE-40 to 1251.10 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TPS76733QPWPACTIVE-40 to 1251.20 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol 
TPS76733QPWPG4ACTIVE-40 to 1251.20 | 1kuHTSSOP (PWP) | 20 View 70 | TUBE Download CAD Format for this Symbol 
TPS76733QPWPRACTIVE-40 to 1251.10 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
TPS76733QPWPRG4ACTIVE-40 to 1251.10 | 1kuHTSSOP (PWP) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS76733QD
AmericasArrow 9
Avnet 220
Newark 257
AsiaFarnell Asia 532
WPI 9
EuropeArrow Northern Europe 225
Avnet-SILICA 5
Compel 210
Farnell 301
WorldwideMouser Electronics 29
TI Lead Time*: 20 WeeksTPS76733QDG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS76733QDR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS76733QDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTPS76733QPWP
AmericasRochester Electronics 103
AsiaFarnell Asia 57
WPI 95
EuropeAbacus Polar 70
Avnet-SILICA 30
Farnell 22
WorldwideMouser Electronics 3
TI Lead Time*: 20 WeeksTPS76733QPWPG4
AmericasAvnet 20
TI Lead Time*: 20 WeeksTPS76733QPWPR
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTPS76733QPWPRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS76733QD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76733QDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76733QDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76733QDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76733QPWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS76733QPWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS76733QPWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS76733QPWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS76733 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS71533 Single Output LDO, 50mA, Fixed(3.3V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76833 Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76701 Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS76933 Single Output LDO, 100mA, Fixed(3.3V), Low Quiescent Current, Over Current Limitation LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS75733 Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
UCC3750 Source Ringer Controller POWER MANAGEMENT SPECIAL FUNCTIONS-TELECOM RINGERS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
UCC3895 BiCMOS Advanced Phase Shift PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
REF200 Dual Current Source/Current Sink VOLTAGE REFERENCE-CURRENT REFERENCE TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS40055 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here