TPS767D318-Q1 Status: ACTIVE

Automotive Catalog Dual-Output Low-Dropout Voltage Regulators


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS767D318 TPS767D318-Q1
Iout(Max)(A)1  1  
Iout2(A)1  1  
Vdo(Typ)(mV)350   
Vin(Min)(V)3.65  2.7  
Vin(Max)(V)10  10  
Fixed Output Options(V)3.3/2.5, 3.3/1.8  3.3/2.5, 3.3/1.8  
Accuracy(%)2  2  
Output Capacitor(uF)10  10  
Output Capacitor TypeTantalum  Tantalum  
Pin/Package28HTSSOP  28HTSSOP  
Vout2(Min)(V)3.3  3.234  
Vout2(Max)(V)3.3  3.366  
RatingCatalog  Automotive  
Vout(Min)(V)3.3  1.764  
Vout(Max)(V)3.3  1.836  
Regulated Outputs(#)2  2  
 SamplesSamples
 InventoryInventory

Other qualified versions of TPS767D318-Q1

Version Part Number Definition
Catalog TPS767D318 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS767D318: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • TPS54350: 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter

Product Information

Features

  • Qualified for Automotive Applications
  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0 mA to 1.0 A Per Regulator
  • 3.3-V/2.5-V, 3.3-V/1.8-V, and 3.3-V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350 mV at 1 A
  • Ultra Low 85 µA Typical Quiescent Current
  • 1 µA Quiescent Current During Shutdown
  • Dual Open Drain Power-On Reset With 200-ms Delay for Each Regulator
  • 28-Pin PowerPAD™ TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD is a trademark of Texas Instruments.

Description

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10-µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1 A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 350 mV at an output current of 1 A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS767D318QPWPRQ1ACTIVE-40 to 1252.30 | 1kuHTSSOP (PWP) | 28 View 2000 Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTPS767D318QPWPRQ1
WorldwideMouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS767D318QPWPRQ1  TBD CU NIPDAU Level-3-220C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS767D318-Q1 Help

Datasheet

Application Notes

View Application Notes for Dual Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS54350 4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS7333 Single Output LDO, 500mA, Fixed(3.3V), Integrated SVS, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS61041 28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
PTN04050C 12-W, 3.3/5-V Input, Wide Adjust Output Boost Converter PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
TPS2052B Current-Limited, Power-Distribution Switches PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.
TPS61032 5-V Output, 1-A, 96% Efficient Boost Converter w/20uA Iq in TSSOP-16 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here