TPS767D325 Status: ACTIVE

Dual-Output Low-Dropout (LDO) Voltage Regulators


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TPS767D301 TPS767D325TPS767D325-Q1 
Iout(Max)(A)1  1  1  
Iout2(A)1  1  1  
Vdo(Typ)(mV)350    
Vin(Min)(V)3.65  3.65  2.7  
Vin(Max)(V)10  10  10  
Fixed Output Options(V) 3.3/2.5, 3.3/1.8  3.3/2.5, 3.3/1.8  
Accuracy(%)2  2  2  
Output Capacitor(uF)10  10  10  
Output Capacitor TypeTantalum  Tantalum  Tantalum  
Pin/Package28HTSSOP  28HTSSOP  28HTSSOP  
Vout2(Min)(V)3.3  3.3  3.234  
Vout2(Max)(V)3.3  3.3  3.366  
RatingCatalog  Catalog  Automotive  
Vout(Min)(V)3.3  3.3  2.45  
Vout(Max)(V)3.3  3.3  2.55  
Regulated Outputs(#)2  2  2  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of TPS767D325

Version Part Number Definition
Automotive TPS767D325-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • TPS767D301: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • TPS70302: 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V
  • TPS767D318: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • REF3140: 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference
  • UCC2895: BiCMOS Advanced Phase Shift Resonant Controller
  • TPS76801: Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response

More Related Products

Product Information

Features

  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0mA to 1.0A per Regulator
  • 3.3V/2.5V, 3.3V/1.8V, and 3.3V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350mV at 1A
  • Ultra-low 85µATypical Quiescent Current
  • 1µA Quiescent Current During Shutdown
  • Dual Open-Drain Power-On Reset with 200ms Delay for Each Regulator
  • 28-Pin PowerPAD TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

Description

The TPS767D3xx family of dual voltage regulators offers fast transientresponse, low dropout voltages and dual outputs in a compact package and incorporating stability with 10µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (350mV typically at an output current of 1A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 1A).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TPS767D325PWPACTIVE2.20 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
TPS767D325PWPG4ACTIVE2.20 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE Download CAD Format for this Symbol
TPS767D325PWPRACTIVE2.00 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TPS767D325PWPRG4ACTIVE2.00 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:02 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS767D325PWP
AmericasArrow >1k
Avnet 209
Newark 12
Rochester Electronics >1k
AsiaWPI 68
EuropeAvnet-SILICA 146
Compel 179
WorldwideDigiKey 221
TI Lead Time*: 20 WeeksTPS767D325PWPG4
AmericasAvnet 100
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS767D325PWPR
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTPS767D325PWPRG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS767D325PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS767D325PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS767D325PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TPS767D325PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS767D325 Help

Datasheet

Application Notes

View Application Notes for Dual Channel LDO

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS70302 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS767D318 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS767D318-Q1 Automotive Catalog Dual-Output Low-Dropout Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
REF3140 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
UCC2895 BiCMOS Advanced Phase Shift Resonant Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TPS76801 Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here