|
|
|
|
Other qualified versions of TPS76833
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
This device is designed to have a fast transient response and be stable with 10 µF capacitors. This combination provides high performance at a reasonable cost. Since the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, because the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a shutdown mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TPS76833QD | ACTIVE | -40 to 125 | 0.99 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TPS76833QDG4 | ACTIVE | -40 to 125 | 0.99 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TPS76833QDR | ACTIVE | -40 to 125 | 0.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS76833QDRG4 | ACTIVE | -40 to 125 | 0.90 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TPS76833QPWP | ACTIVE | -40 to 125 | 0.99 | 1ku | HTSSOP (PWP) | 20 | View | 70 | TUBE | |||
| TPS76833QPWPG4 | ACTIVE | -40 to 125 | 0.99 | 1ku | HTSSOP (PWP) | 20 | View | 70 | TUBE | |||
| TPS76833QPWPR | ACTIVE | -40 to 125 | 0.90 | 1ku | HTSSOP (PWP) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| TPS76833QPWPRG4 | ACTIVE | -40 to 125 | 0.90 | 1ku | HTSSOP (PWP) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:02 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTPS76833QD | |||
| Americas | Arrow | 212 | |
| Avnet | 60 | ||
| Newark | 194 | ||
| Asia | Farnell Asia | 491 | |
| WPI | 37 | ||
| Europe | Avnet-SILICA | 41 | |
| Farnell | 491 | ||
| Worldwide | Mouser Electronics | 36 | |
| TI Lead Time*: 20 WeeksTPS76833QDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS76833QDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTPS76833QDRG4 | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 20 WeeksTPS76833QPWP | |||
| Americas | Arrow | 110 | |
| Avnet | 152 | ||
| Newark | 2 | ||
| Asia | Farnell Asia | 2 | |
| WPI | 82 | ||
| Europe | Compel | 175 | |
| Spoerle | 140 | ||
| TI Lead Time*: 20 WeeksTPS76833QPWPG4 | |||
| Asia | Farnell Asia | 350 | |
| Europe | Farnell | 350 | |
| TI Lead Time*: 20 WeeksTPS76833QPWPR | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 20 WeeksTPS76833QPWPRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TPS76833QD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76833QDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76833QDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76833QDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TPS76833QPWP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS76833QPWPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS76833QPWPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TPS76833QPWPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TPS76833 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TPS76733 | Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS767D301 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number