Supports Defense, Aerospace and Medical Applications
Customers Who Evaluated This Product Also Evaluated
TPS76850: Single Output LDO, 1.0A, Fixed(5.0V), Low Quiescent Current, Fast Transient Response
TPS76850-EP: Enhanced Product Fast-Transient-Response 1-A Low-Dropout Voltage Regulators
Product Information
Features
Qualified for Automotive Applications
ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
1-A Low-Dropout Voltage Regulator
Available in 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, 5.0-V Fixed Output and Adjustable Versions
Dropout Voltage Down to 230 mV at 1 A (TPS76850)
Ultralow 85-µA Typical Quiescent Current
Fast Transient Response
2% Tolerance Over Specified Conditions for Fixed-Output Versions
Open-Drain Power Good (See TPS767xx for Power-On Reset With 200-ms Delay Option)
20-Pin TSSOP (PWP) Package
Thermal Shutdown Protection
Description
This device is designed to have a fast transient response and be stable with 10-µF low ESR capacitors. This combination provides high performance at a reasonable cost.
Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 230 mV at an output current of 1 A for the TPS76850) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85 µA over the full range of output current, 0 mA to 1 A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to less than 1 µA at TJ = 25°C.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:03 AM GMT, 24 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.