TPS76901 Status: ACTIVE

Single Output LDO, 100mA, Adj.(1.2 to 5.5V), Low Quiescent Current, Over Current Limitation


      
         
Alert me about changes<br/>to this product

 TPS76901TPS76912 TPS76915 TPS76918 TPS76925 TPS76927 TPS76928 TPS76930 TPS76933 TPS76950 
Iout(Max)(A)0.1  0.1  0.1  0.1  0.1  0.1  0.1  0.1  0.1  0.1  
Vdo(Typ)(mV)71  71  71  71  71  70  122  115  98  71  
Iq(Typ)(mA)0.018  0.018  0.018  0.018  0.018  0.018  0.018  0.018  0.018  0.018  
Vin(Min)(V)2.7  2.7  2.7  2.7  2.7  2.7  2.922  3.115  3.398  5.071  
Vin(Max)(V)10  10  10  10  10  10  10  10  10  10  
Vout(Min)(V) 1.2  1.5  1.8  2.5  2.7  2.8  3  3.3  5  
Vout(Max)(V) 1.2  1.5  1.8  2.5  2.7  2.8  3  3.3  5  
Vout Adj(Min)(V)1.2           
Vout Adj(Max)(V)5.5           
Accuracy(%)3  3  3  3  3  3  3  3  3  3  
Output Capacitor(uF)4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  4.7  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 1.2  1.5  1.8  2.5  2.7  2.8  3  3.3  5  
Pin/Package5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  5SOT-23  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Other qualified versions of TPS76901

Version Part Number Definition
Automotive TPS76901-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • DCH010505S: Miniature, 1W, 3kVDC Isolated DC/DC Converters
  • Product Information

    Features

    • 100-mA Low-Dropout Regulator
    • Available in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5-V Fixed-Output and Adjustable Versions
    • Only 17 uA Quiescent Current at 100 mA
    • 1 uA Quiescent Current in Standby Mode
    • Dropout Voltage Typically 71 mV at 100mA
    • Over Current Limitation
    • �40°C to 125°C Operating Junction Temperature Range
    • 5-Pin SOT-23 (DBV) Package

    Description

    The TPS769xx family of low-dropout (LDO) voltage regulators offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. These regulators feature low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS769xx series devices are ideal for micropower operations and where board space is at a premium.

    A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, typically 71 mV at 100 mA of load current (TPS76950), and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 uA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

    The TPS769xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 uA typical at TJ = 25°C. The TPS769xx is offered in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.2 V to 5.5 V).

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    TPS76901DBVRACTIVE0.29 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS76901DBVRG4ACTIVE0.29 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    TPS76901DBVTACTIVE0.32 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TPS76901DBVTG4ACTIVE0.32 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 9:58 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTPS76901DBVR
    AmericasArrow >1k
    Newark >1k
    Rochester Electronics >1k
    AsiaFarnell Asia >1k
    Wintech >1k
    EuropeCompel 9
    WorldwideDigiKey >1k
    Mouser Electronics >1k
    TI Lead Time*: 20 WeeksTPS76901DBVRG4
    WorldwideDigiKey  Available
    Mouser Electronics >1k
    TI Lead Time*: 6 WeeksTPS76901DBVT
    AmericasArrow >1k
    Avnet 250
    Rochester Electronics >1k
    AsiaWPI 181
    EuropeAvnet-SILICA >1k
    EBV Elektronik 16
    WorldwideDigiKey >1k
    Mouser Electronics 491
    TI Lead Time*: 6 WeeksTPS76901DBVTG4
    EuropeEBV Elektronik >1k
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TPS76901DBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS76901DBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS76901DBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    TPS76901DBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TPS76901 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    User Guides

    View User Guides for Single Channel LDO

    More Literature

    Tools & Software

    NamePart # Company Tool / Software Type
    DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
    SOT23 LDO, 5 V to 1.8 V, 100mA output power supplyTPS76901EVM-127Texas InstrumentsDevelopment Boards/EVMs
    TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation ModuleTPS76XXXEVM-125Texas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    DCH010505S Miniature, 1W, 3kVDC Isolated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here