TPS76912-Q1 Status: ACTIVE

Automotive Catalog Ultralow-Power 100-mA Low-Dropout Linear Regulator


      
         
Alert me about changes<br/>to this product

 TPS76912-Q1
Iout(Max)(A)0.1  
Vdo(Typ)(mV)98  
Iq(Typ)(mA)0.018  
Vin(Min)(V)2.7  
Vin(Max)(V)10  
Vout(Min)(V)1.2  
Vout(Max)(V)1.2  
Accuracy(%)3  
Output Capacitor(uF)4.7  
Output Capacitor TypeTantalum  
Fixed Output Options(V)1.2  
Pin/Package5SOT-23  
RatingAutomotive  
Regulated Outputs(#)1  
 Samples
 Inventory

Other qualified versions of TPS76912-Q1

Version Part Number Definition
Catalog TPS76912 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TPS76912: Single Output LDO, 100mA, Fixed(1.2V), Low Quiescent Current, Over Current Limitation
  • TPS77012: Single Output LDO, 50mA, Fixed(1.2V), Low Quiescent Current
  • TPS79912: Single Output LDO, 200mA, Fixed(1.2V), Low Quiescent Current, Low Noise, High PSRR

More Related Products

Product Information

Features

  • Qualified for Automotive Applications
  • 100-mA Low-Dropout Regulator
  • Available in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5-V Fixed-Output and Adjustable Versions
  • Only 17 µA Quiescent Current at 100 mA
  • 1 µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Over Current Limitation
  • –40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

Description

The TPS769xx-Q1 family of low-dropout (LDO) voltage regulators offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. These regulators feature low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS769xx-Q1 series devices are ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, typically 71 mV at 100 mA of load current (TPS76950-Q1), and is directly proportional to the load current.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TPS76912QDBVRG4Q1ACTIVE-40 to 1250.34 | 1kuSOT-23 (DBV) | 5 View 3000  
TPS76912QDBVRQ1ACTIVE-40 to 1250.34 | 1kuSOT-23 (DBV) | 5 View 3000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:03 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTPS76912QDBVRG4Q1
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksTPS76912QDBVRQ1
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TPS76912QDBVRG4Q1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TPS76912QDBVRQ1  TBD CU NIPDAU Level-1-220C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TPS76912-Q1 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

More Literature

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TPS76912 Single Output LDO, 100mA, Fixed(1.2V), Low Quiescent Current, Over Current Limitation LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS77012 Single Output LDO, 50mA, Fixed(1.2V), Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS79912 Single Output LDO, 200mA, Fixed(1.2V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS71712 Single Output LDO, 150mA, Fixed (1.2V), Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLV70012 200mA, Low IQ, Low Dropout Regulator for Portables LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TPS76912-Q1:

View All Tags

Other Support



Click Here